LO CV 1100 - Male adaptor hose nozzle
SERTO
Hose nipples
Powered by
CAD模型選擇
{serto/16_stecktuellen/lo_cv_1100.prj},{NB=LO CV 1100-2-1/8 366.1141.020},{TYPE=LO CV 1100-2-1/8},{MATNR=366.1141.020},{DK=2.00},{G=G1/8},{GX=9.728},{SW=12},{L1=19.0},{L2=7.0},{L3=8.0},{D=2.5},{EK=1.4},{KG=0.840},{V=1},{WERKSTOFF=CW617N (Messing vern.)}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
DK
[mm]
G
Thread
ⁿ/ₐ
SW
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
D
[mm]
EK
[mm]
KG
Weight kg/100
[kg]
WERKSTOFF
Werkstoff
ⁿ/ₐ
LO CV 1100-1,5-1/8 366.11...
LO CV 1100-1,5-1/8
366.1141.009
1.50
G1/8
12
18.0
6.0
8.0
2.0
1.0
0.640
CW617N (Messing vern.)
LO CV 1100-2-1/8 366.1141...
LO CV 1100-2-1/8
366.1141.020
2.00
G1/8
12
19.0
7.0
8.0
2.5
1.4
0.840
CW617N (Messing vern.)
LO CV 1100-2,5-1/8 366.11...
LO CV 1100-2,5-1/8
366.1141.030
2.50
G1/8
12
20.0
8.0
8.0
3.0
1.9
0.775
CW617N (Messing vern.)
LO CV 1100-3-1/8 366.1141...
LO CV 1100-3-1/8
366.1141.040
3.00
G1/8
12
23.0
9.0
8.0
3.7
2.3
0.825
CW617N (Messing vern.)
LO CV 1100-4-1/8 366.1141...
LO CV 1100-4-1/8
366.1141.060
4.00
G1/8
12
23.0
11.0
8.0
5.0
3.2
0.810
CW617N (Messing vern.)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表