SO 01200 - Male adaptor G-G
SERTO
Adaptors
Adaptors brass G
Powered by
CAD模型選擇
{serto/17_adapter/03_adapter_messing_g/so_01200.prj},{NB=SO 01200-3/8a-1/4i 246.1201.270},{TYPE=SO 01200-3/8a-1/4i},{MATNR=246.1201.270},{G=G3/8},{GX=16.662},{G2=G1/4},{G2X=13.157},{BAR=100},{SW=17},{L=26.5},{IK=11.0},{ZK=15.5},{EK=8.5},{KG=2.970},{X1=11.5},{WERKSTOFF=CW617N (Messing)}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
G
Thread G
ⁿ/ₐ
G2
Thread G2
ⁿ/ₐ
BAR
Working pressure (PN)
[bar]
SW
[mm]
L
[mm]
IK
i
[mm]
ZK
z
[mm]
EK
e
[mm]
KG
Weight kg/100
ⁿ/ₐ
X1
Länge G
[mm]
WERKSTOFF
Werkstoff
ⁿ/ₐ
SO 01200-1/8a-1/8i 246.12...
SO 01200-1/8a-1/8i
246.1201.100
G1/8
G1/8
125
14
23.0
10.0
13.0
4.5
1.610
10.0
CW617N (Messing)
SO 01200-1/8a-1/4i 246.12...
SO 01200-1/8a-1/4i
246.1201.110
G1/8
G1/4
125
17
25.0
11.0
14.0
4.5
2.310
10.0
CW617N (Messing)
SO 01200-1/8a-3/8i 246.12...
SO 01200-1/8a-3/8i
246.1201.120
G1/8
G3/8
125
22
26.0
12.0
14.0
4.5
4.010
10.0
CW617N (Messing)
SO 01200-1/4a-1/8i 246.12...
SO 01200-1/4a-1/8i
246.1201.160
G1/4
G1/8
125
14
24.0
10.0
14.0
6.5
2.010
11.0
CW617N (Messing)
SO 01200-1/4a-1/4i 246.12...
SO 01200-1/4a-1/4i
246.1201.170
G1/4
G1/4
125
17
26.0
11.0
15.0
6.5
2.610
11.0
CW617N (Messing)
SO 01200-1/4a-3/8i 246.12...
SO 01200-1/4a-3/8i
246.1201.180
G1/4
G3/8
125
22
27.0
12.0
15.0
6.5
4.010
11.0
CW617N (Messing)
SO 01200-1/4a-1/2i 246.12...
SO 01200-1/4a-1/2i
246.1201.185
G1/4
G1/2
125
27
29.0
14.0
15.0
6.5
6.710
11.0
CW617N (Messing)
SO 01200-3/8a-1/4i 246.12...
SO 01200-3/8a-1/4i
246.1201.270
G3/8
G1/4
100
17
26.5
11.0
15.5
8.5
2.970
11.5
CW617N (Messing)
SO 01200-3/8a-3/8i 246.12...
SO 01200-3/8a-3/8i
246.1201.280
G3/8
G3/8
100
22
27.5
12.0
15.5
8.5
4.370
11.5
CW617N (Messing)
SO 01200-3/8a-1/2i 246.12...
SO 01200-3/8a-1/2i
246.1201.285
G3/8
G1/2
100
27
30.0
14.0
16.0
8.5
6.970
11.5
CW617N (Messing)
SO 01200-3/8a-3/4i 246.12...
SO 01200-3/8a-3/4i
246.1201.290
G3/8
G3/4
100
32
33.0
17.0
16.0
8.5
9.970
11.5
CW617N (Messing)
SO 01200-1/2a-3/8i 246.12...
SO 01200-1/2a-3/8i
246.1201.390
G1/2
G3/8
64
22
30.0
12.0
18.0
10.5
5.370
14.0
CW617N (Messing)
SO 01200-1/2a-1/2i 246.12...
SO 01200-1/2a-1/2i
246.1201.504
G1/2
G1/2
64
27
32.5
14.0
18.5
12.5
7.860
14.0
CW617N (Messing)
SO 01200-1/2a-3/4i 246.12...
SO 01200-1/2a-3/4i
246.1201.506
G1/2
G3/4
64
32
35.5
17.0
18.5
12.5
11.060
14.0
CW617N (Messing)
SO 01200-3/4a-1/2i 246.12...
SO 01200-3/4a-1/2i
246.1201.596
G3/4
G1/2
64
27
35.5
14.0
19.5
14.5
11.060
15.0
CW617N (Messing)
SO 01200-3/4a-3/4i 246.12...
SO 01200-3/4a-3/4i
246.1201.598
G3/4
G3/4
64
32
36.5
17.0
19.5
15.5
11.060
15.0
CW617N (Messing)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表