AD HN 50 NPT-NPT - Male threaded adaptor NPT-NPT
SERTO
Adaptors
Adaptors stainless steel
Powered by
CAD模型選擇
{serto/17_adapter/04_adapter_inox/ad_hn_50_npt_npt.prj},{NB=AD HN 50-3/8 NPT-3/8 NPT TAD.5111.166},{TYPE=AD HN 50-3/8 NPT-3/8 NPT},{MATNR=TAD.5111.166},{RNPT=NPT3/8},{RNPTX=17.145},{BAR=330},{SW=17},{L=33.0},{IK=12.5},{EK=10.5},{KG=3.340},{WERKSTOFF=1.4571 (Edelstahl)}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
RNPT
Thread NPT
ⁿ/ₐ
BAR
Working pressure (PN)
[bar]
SW
[mm]
L
[mm]
IK
i
[mm]
EK
e
[mm]
KG
Weight kg/100
[kg]
WERKSTOFF
Material
ⁿ/ₐ
AD HN 50-1/8 NPT-1/8 NPT ...
AD HN 50-1/8 NPT-1/8 NPT
TAD.5111.042
NPT1/8
400
12
25.0
9.5
6.0
1.110
1.4571 (inox)
AD HN 50-1/4 NPT-1/4 NPT ...
AD HN 50-1/4 NPT-1/4 NPT
TAD.5111.104
NPT1/4
400
14
31.0
12.5
8.0
2.140
1.4571 (inox)
AD HN 50-3/8 NPT-3/8 NPT ...
AD HN 50-3/8 NPT-3/8 NPT
TAD.5111.166
NPT3/8
330
17
33.0
12.5
10.5
3.340
1.4571 (inox)
AD HN 50-1/2 NPT-1/2 NPT ...
AD HN 50-1/2 NPT-1/2 NPT
TAD.5111.228
NPT1/2
330
22
43.0
17.5
13.0
6.940
1.4571 (inox)
AD HN 50-3/4 NPT-3/4 NPT ...
AD HN 50-3/4 NPT-3/4 NPT
TAD.5111.292
NPT3/4
330
27
48.0
19.0
21.0
7.450
1.4571 (inox)
AD HN 50-1 NPT-1 NPT TAD....
AD HN 50-1 NPT-1 NPT
TAD.5111.414
NPT1
200
36
52.0
21.0
26.0
13.690
1.4571 (inox)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表