FN 3534 - GESIPA PolyGrip Blindniete Flachrundkopf Alu/Stahl
SFS Group Schweiz AG
14 Gesipa Blindniettechnik
Blindniete
PolyGrip®
Powered by
CAD模型選擇
{sfs_unimarket/blindniettechnik/blindniete/polygrip/gesipa_fn_3534.prj},{NB=SFS FN 3534 454923 PolyGrip Blindniet Flachrundkopf Alu/Stahl 4.8x10 KL 0.5-6.5},{IDNR=},{ARTNR=454923},{NAME=4,8x10 (6700144) KL 0,5-6,5},{MAT=Aluminium, Dorn: Stahl verzinkt},{ONR=6700144},{D1=4.8},{L=10.0},{KL=0.5-6.5},{D2=9.5},{DM=2.70},{K=1.3},{SCHK=1500},{ZK=2300},{VERP=500},{PR=12.30},{PR2000=9.20},{CNSAVOID=0},{EOL=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
ARTNR
Order number
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
ONR
Orig.-Nr.
ⁿ/ₐ
D1
Diameter
[mm]
L
Length
[mm]
KL
Clamping length
[mm]
D2
Diameter
[mm]
DM
Diameter
[mm]
K
Head height
[mm]
VERP
Verpackung (Mengeneinheit 1Pack)
ⁿ/ₐ
SFS FN 3534 454917 PolyGr...
454917
Aluminium, Dorn: Stahl ve...
6700012
3.2
8.0
0.5-5
6.5
1.80
0.8
1000
SFS FN 3534 454918 PolyGr...
454918
Aluminium, Dorn: Stahl ve...
6700020
3.2
9.5
1.5-6.5
6.5
1.80
0.8
1000
SFS FN 3534 454919 PolyGr...
454919
Aluminium, Dorn: Stahl ve...
6700039
3.2
11.0
3-8
6.5
1.80
0.8
1000
SFS FN 3534 454920 PolyGr...
454920
Aluminium, Dorn: Stahl ve...
6700071
4.0
10.0
0.5-6.5
8.0
2.30
1.0
500
SFS FN 3534 454921 PolyGr...
454921
Aluminium, Dorn: Stahl ve...
6700098
4.0
13.0
3.5-9.5
8.0
2.30
1.0
500
SFS FN 3534 454922 PolyGr...
454922
Aluminium, Dorn: Stahl ve...
6700101
4.0
17.0
7-13
8.0
2.30
1.0
500
SFS FN 3534 454923 PolyGr...
454923
Aluminium, Dorn: Stahl ve...
6700144
4.8
10.0
0.5-6.5
9.5
2.70
1.3
500
SFS FN 3534 454924 PolyGr...
454924
Aluminium, Dorn: Stahl ve...
6700152
4.8
15.0
4.5-11
9.5
2.70
1.3
500
SFS FN 3534 454925 PolyGr...
454925
Aluminium, Dorn: Stahl ve...
6700160
4.8
17.0
6.5-13
9.5
2.70
1.3
500
SFS FN 3534 454926 PolyGr...
454926
Aluminium, Dorn: Stahl ve...
6700217
4.8
25.0
11-19.5
9.5
2.70
1.3
250
SFS FN 3534 454927 PolyGr...
454927
Aluminium, Dorn: Stahl ve...
6700225
4.8
30.0
16-24
9.5
2.70
1.3
250
SFS FN 3534 454928 PolyGr...
454928
Aluminium, Dorn: Stahl ve...
6700268
6.4
15.0
1.5-9
13.0
3.65
1.8
250
SFS FN 3534 454929 PolyGr...
454929
Aluminium, Dorn: Stahl ve...
6700276
6.4
20.0
6-14
13.0
3.65
1.8
250
SFS FN 3534 454930 PolyGr...
454930
Aluminium, Dorn: Stahl ve...
6700284
6.4
25.0
10-18
13.0
3.65
1.8
250
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表