FN 3551 - GESIPA Blindnietmuttern Kleinkopf Aluminium
SFS Group Schweiz AG
14 Gesipa Blindniettechnik
Blindnietmuttern
Standard
Powered by
CAD模型選擇
{sfs_unimarket/blindniettechnik/blindnietmuttern/standard/gesipa_fn_3551.prj},{NB=SFS FN 3551 455053 Blindnietmutter Kleinkopf Aluminium M5 7x12.5 KL 0.5-3},{IDNR=},{ARTNR=1433686},{ARTNROLD=455053},{NAME=M5 7x12,5 (6410650) KL 0,5-3},{MAT=Aluminium AlMg 3},{ONR=6410650},{D1=7},{L=12.5},{KL=0.5-3},{G=M5},{NDM=5.000},{D2=7.9},{BOHR=7.1},{K=0.45},{SCHK=1400},{VERP=500},{PR=10.30},{PR2000=7.70},{CNSAVOID=0},{EOL=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
ARTNR
Order number
ⁿ/ₐ
ARTNROLD
Order number
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
ONR
Orig.-Nr.
ⁿ/ₐ
D1
Diameter
[mm]
L
Length
[mm]
KL
Clamping length
[mm]
G
Thread
ⁿ/ₐ
D2
Diameter
[mm]
BOHR
Bohr-Ø
[mm]
K
Head height
[mm]
VERP
Verpackung (Mengeneinheit 1Pack)
ⁿ/ₐ
SFS FN 3551 455052 Blindn...
1433685
455052
Aluminium AlMg 3
6410553
6
12.0
0.5-3
M4
6.9
6.1
0.45
500
SFS FN 3551 455053 Blindn...
1433686
455053
Aluminium AlMg 3
6410650
7
12.5
0.5-3
M5
7.9
7.1
0.45
500
SFS FN 3551 455054 Blindn...
1433687
455054
Aluminium AlMg 3
6410758
9
15.5
0.5-3.5
M6
9.9
9.1
0.45
250
SFS FN 3551 455055 Blindn...
1433688
455055
Aluminium AlMg 3
6410766
11
17.0
0.5-3.5
M8
11.9
11.1
0.45
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表