您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
DIN 125 A (ISO 7089) - FN 513 - Polyamid 6.6, weiss - Washers, product grade A, up to hardness 250 HV, primarily for hexagon bolts and nuts, form A
SFS Group Schweiz AG
12 Buntmetall/Kunststoff
verbindungselemente_k
DIN 125 A
Plastic material
Powered by
CAD模型選擇
{sfs_unimarket/buntmetall_kunststoff/verbindungselemente_k/din_125_a/kunststoff/din_125_a_pa_fn513.prj},{NB=SFS FN 513 112253 Scheibe DIN 125-1 Polyamid 6.6 weiss A6.4},{ARTNR=112253},{WERKSTOFF=Polyamid 6.6 },{GUETE=},{OBERFLAECHE=weiss},{VERPACKUNG=1000},{SFSNR=513},{D=6.000},{DA=6.400},{DW=12.000},{H=1.600},{EOL=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
ARTNR
Artikelnummer
ⁿ/ₐ
WERKSTOFF
Material
ⁿ/ₐ
GUETE
Quality
ⁿ/ₐ
OBERFLAECHE
Surface
ⁿ/ₐ
VERPACKUNG
Packaging
ⁿ/ₐ
SFSNR
SFS - Nr.
ⁿ/ₐ
D
Nominal size
[mm]
DA
Inner diameter
[mm]
DW
Outer diameter
[mm]
H
Height
[mm]
SFS FN 513 179089 Scheibe...
179089
Polyamid 6.6
weiss
1000
513
2.500
2.700
6.000
0.500
SFS FN 513 112245 Scheibe...
112245
Polyamid 6.6
weiss
100
513
3.000
3.200
7.000
0.500
SFS FN 513 112246 Scheibe...
112246
Polyamid 6.6
weiss
1000
513
3.000
3.200
7.000
0.500
SFS FN 513 112247 Scheibe...
112247
Polyamid 6.6
weiss
100
513
4.000
4.300
9.000
0.800
SFS FN 513 112248 Scheibe...
112248
Polyamid 6.6
weiss
1000
513
4.000
4.300
9.000
0.800
SFS FN 513 112249 Scheibe...
112249
Polyamid 6.6
weiss
100
513
5.000
5.300
10.000
1.000
SFS FN 513 112250 Scheibe...
112250
Polyamid 6.6
weiss
1000
513
5.000
5.300
10.000
1.000
SFS FN 513 112251 Scheibe...
112251
Polyamid 6.6
weiss
100
513
6.000
6.400
12.000
1.600
SFS FN 513 112253 Scheibe...
112253
Polyamid 6.6
weiss
1000
513
6.000
6.400
12.000
1.600
SFS FN 513 112254 Scheibe...
112254
Polyamid 6.6
weiss
100
513
8.000
8.400
16.000
1.600
SFS FN 513 112256 Scheibe...
112256
Polyamid 6.6
weiss
1000
513
8.000
8.400
16.000
1.600
SFS FN 513 112257 Scheibe...
112257
Polyamid 6.6
weiss
100
513
10.000
10.500
20.000
2.000
SFS FN 513 112258 Scheibe...
112258
Polyamid 6.6
weiss
500
513
10.000
10.500
20.000
2.000
SFS FN 513 112259 Scheibe...
112259
Polyamid 6.6
weiss
100
513
12.000
13.000
24.000
2.500
SFS FN 513 112260 Scheibe...
112260
Polyamid 6.6
weiss
500
513
12.000
13.000
24.000
2.500
SFS FN 513 112261 Scheibe...
112261
Polyamid 6.6
weiss
100
513
16.000
17.000
30.000
3.000
SFS FN 513 112262 Scheibe...
112262
Polyamid 6.6
weiss
250
513
16.000
17.000
30.000
3.000
SFS FN 513 112263 Scheibe...
112263
Polyamid 6.6
weiss
100
513
20.000
21.000
37.000
3.000
SFS FN 513 112264 Scheibe...
112264
Polyamid 6.6
weiss
100
513
20.000
21.000
37.000
3.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表