DIN 912 (ISO 4762) - FN 124 - 12.9, schwarz - Cylinder head screws cap screws
SFS Group Schweiz AG
1 Innenantrieb Stahl
zylinderschrauben_innensechskant
DIN 912
Steel
Powered by
CAD模型選擇
{sfs_unimarket/innenantrieb_stahl/zylinderschrauben_innensechskant/din_912/st/din_912_s12_9_schwarz_fn124.prj},{NB=SFS FN 124 127972 Zylinderschraube DIN 912 Stahl 12.9 schwarz M8x35},{ARTNR=127972},{WERKSTOFF=Stahl},{GUETE=12.9},{OBERFLAECHE=schwarz},{VERPACKUNG=200},{SFSNR=124},{GEW=0},{D=8.000},{D3=6.466},{P=1.250},{L=35.000},{BX=28.000},{DK=13.000},{DA=9.200},{DS=8.000},{E=6.860},{F=1.020},{K=8.000},{R=0.400},{S=6.000},{T=4.000},{V=0.800},{DW=12.330},{W=3.000},{EOL=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Artikelnummer
ⁿ/ₐ
WERKSTOFF
Material
ⁿ/ₐ
GUETE
Quality
ⁿ/ₐ
OBERFLAECHE
Surface
ⁿ/ₐ
VERPACKUNG
Packaging
ⁿ/ₐ
SFSNR
SFS - Nr.
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Pitch of bolt
[mm]
L
Nominal length
[mm]
LG
Distance from the last full form thread to the bearing face (shank length of bolt)
[mm]
DK
Head diameter
[mm]
DA
Transition diameter
[mm]
DS
Diameter of the unthreaded shank
[mm]
E
Counterbore diameter of Inbus
[mm]
F
Distance
[mm]
K
Head height
[mm]
R
Transition radius under head
[mm]
S
Width across flats
[mm]
T
Depth of the driving feature
[mm]
V
Chamfer
[mm]
DW
Diameter of the bearing face
[mm]
W
Rest head height
[mm]
SFS FN 124 143989 Zylinde...
143989
Stahl
12.9
schwarz
500
124
2.000
1.509
0.400
3.000
1.200
3.800
2.600
2.000
1.730
0.510
2.000
0.100
1.500
1.000
0.200
3.480
0.550
SFS FN 124 281733 Zylinde...
281733
Stahl
12.9
schwarz
500
124
2.000
1.509
0.400
4.000
1.200
3.800
2.600
2.000
1.730
0.510
2.000
0.100
1.500
1.000
0.200
3.480
0.550
SFS FN 124 143990 Zylinde...
143990
Stahl
12.9
schwarz
500
124
2.000
1.509
0.400
5.000
1.200
3.800
2.600
2.000
1.730
0.510
2.000
0.100
1.500
1.000
0.200
3.480
0.550
SFS FN 124 281734 Zylinde...
281734
Stahl
12.9
schwarz
500
124
2.000
1.509
0.400
6.000
1.200
3.800
2.600
2.000
1.730
0.510
2.000
0.100
1.500
1.000
0.200
3.480
0.550
SFS FN 124 143991 Zylinde...
143991
Stahl
12.9
schwarz
500
124
2.000
1.509
0.400
8.000
1.200
3.800
2.600
2.000
1.730
0.510
2.000
0.100
1.500
1.000
0.200
3.480
0.550
SFS FN 124 143992 Zylinde...
143992
Stahl
12.9
schwarz
500
124
2.000
1.509
0.400
10.000
1.200
3.800
2.600
2.000
1.730
0.510
2.000
0.100
1.500
1.000
0.200
3.480
0.550
SFS FN 124 280129 Zylinde...
280129
Stahl
12.9
schwarz
500
124
2.000
1.509
0.400
12.000
1.200
3.800
2.600
2.000
1.730
0.510
2.000
0.100
1.500
1.000
0.200
3.480
0.550
SFS FN 124 291623 Zylinde...
291623
Stahl
12.9
schwarz
500
124
2.000
1.509
0.400
16.000
1.200
3.800
2.600
2.000
1.730
0.510
2.000
0.100
1.500
1.000
0.200
3.480
0.550
SFS FN 124 291624 Zylinde...
291624
Stahl
12.9
schwarz
500
124
2.000
1.509
0.400
20.000
4.000
3.800
2.600
2.000
1.730
0.510
2.000
0.100
1.500
1.000
0.200
3.480
0.550
SFS FN 124 289858 Zylinde...
289858
Stahl
12.9
schwarz
500
124
2.500
1.948
0.450
3.000
1.350
4.500
3.100
2.500
2.300
0.510
2.350
0.100
2.000
1.100
0.250
4.180
0.850
SFS FN 124 281736 Zylinde...
281736
Stahl
12.9
schwarz
500
124
2.500
1.948
0.450
4.000
1.350
4.500
3.100
2.500
2.300
0.510
2.350
0.100
2.000
1.100
0.250
4.180
0.850
SFS FN 124 127777 Zylinde...
127777
Stahl
12.9
schwarz
500
124
2.500
1.948
0.450
5.000
1.350
4.500
3.100
2.500
2.300
0.510
2.350
0.100
2.000
1.100
0.250
4.180
0.850
SFS FN 124 281737 Zylinde...
281737
Stahl
12.9
schwarz
500
124
2.500
1.948
0.450
6.000
1.350
4.500
3.100
2.500
2.300
0.510
2.350
0.100
2.000
1.100
0.250
4.180
0.850
SFS FN 124 127778 Zylinde...
127778
Stahl
12.9
schwarz
500
124
2.500
1.948
0.450
8.000
1.350
4.500
3.100
2.500
2.300
0.510
2.350
0.100
2.000
1.100
0.250
4.180
0.850
SFS FN 124 281738 Zylinde...
281738
Stahl
12.9
schwarz
500
124
2.500
1.948
0.450
10.000
1.350
4.500
3.100
2.500
2.300
0.510
2.350
0.100
2.000
1.100
0.250
4.180
0.850
SFS FN 124 127779 Zylinde...
127779
Stahl
12.9
schwarz
500
124
2.500
1.948
0.450
12.000
1.350
4.500
3.100
2.500
2.300
0.510
2.350
0.100
2.000
1.100
0.250
4.180
0.850
SFS FN 124 281739 Zylinde...
281739
Stahl
12.9
schwarz
500
124
2.500
1.948
0.450
16.000
1.350
4.500
3.100
2.500
2.300
0.510
2.350
0.100
2.000
1.100
0.250
4.180
0.850
SFS FN 124 152912 Zylinde...
152912
Stahl
12.9
schwarz
500
124
2.500
1.948
0.450
20.000
1.350
4.500
3.100
2.500
2.300
0.510
2.350
0.100
2.000
1.100
0.250
4.180
0.850
SFS FN 124 289861 Zylinde...
289861
Stahl
12.9
schwarz
500
124
2.500
1.948
0.450
25.000
8.000
4.500
3.100
2.500
2.300
0.510
2.350
0.100
2.000
1.100
0.250
4.180
0.850
SFS FN 124 291625 Zylinde...
291625
Stahl
12.9
schwarz
500
124
2.500
1.948
0.450
30.000
13.000
4.500
3.100
2.500
2.300
0.510
2.350
0.100
2.000
1.100
0.250
4.180
0.850
SFS FN 124 281747 Zylinde...
281747
Stahl
12.9
schwarz
500
124
3.000
2.387
0.500
4.000
1.500
5.500
3.600
3.000
2.870
0.510
3.000
0.100
2.500
1.300
0.300
5.070
1.150
SFS FN 124 127781 Zylinde...
127781
Stahl
12.9
schwarz
500
124
3.000
2.387
0.500
5.000
1.500
5.500
3.600
3.000
2.870
0.510
3.000
0.100
2.500
1.300
0.300
5.070
1.150
SFS FN 124 127782 Zylinde...
127782
Stahl
12.9
schwarz
100
124
3.000
2.387
0.500
6.000
1.500
5.500
3.600
3.000
2.870
0.510
3.000
0.100
2.500
1.300
0.300
5.070
1.150
SFS FN 124 127783 Zylinde...
127783
Stahl
12.9
schwarz
500
124
3.000
2.387
0.500
6.000
1.500
5.500
3.600
3.000
2.870
0.510
3.000
0.100
2.500
1.300
0.300
5.070
1.150
SFS FN 124 127785 Zylinde...
127785
Stahl
12.9
schwarz
100
124
3.000
2.387
0.500
8.000
1.500
5.500
3.600
3.000
2.870
0.510
3.000
0.100
2.500
1.300
0.300
5.070
1.150
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表