您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
DIN 934 (ISO 4032) - FN 8226 - 8, blank - Hexagon nuts
SFS Group Schweiz AG
3 Muttern Stahl, Gewindeeinsätze
Sechskantmuttern
DIN 934
Steel
Powered by
CAD模型選擇
{sfs_unimarket/muttern_stahl/sechskantmuttern/din_934/st/din_934_bl_fn8226.prj},{NB=SFS FN 8226 133324 Sechskantmutter DIN 934 Stahl 8 blank WW 1/2},{ARTNR=133324},{WERKSTOFF=Stahl},{GUETE=8},{OBERFLAECHE=blank},{VERPACKUNG=500},{SFSNR=8226},{NENN=WW 1/2},{D=12.700},{D1=9.990},{P=2.117},{E=21.060},{M=10.000},{S=22.000},{EOL=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
ARTNR
Artikelnummer
ⁿ/ₐ
WERKSTOFF
Material
ⁿ/ₐ
GUETE
Quality
ⁿ/ₐ
OBERFLAECHE
Surface
ⁿ/ₐ
VERPACKUNG
Packaging
ⁿ/ₐ
SFSNR
SFS - Nr.
ⁿ/ₐ
NENN
Identification
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D1
Nominal core diameter
[mm]
P
Pitch of bolt
[mm]
D2
Diameter
[mm]
E
Width across corners
[mm]
M
Overall hight
[mm]
S
Width accross flats
[mm]
SFS FN 8226 133319 Sechsk...
133319
Stahl
8
blank
1000
8226
WW 1/4
6.350
4.720
1.270
11.000
12.030
5.500
11.000
SFS FN 8226 133320 Sechsk...
133320
Stahl
8
blank
1000
8226
WW 5/16
7.940
6.130
1.411
14.000
15.310
6.500
14.000
SFS FN 8226 133322 Sechsk...
133322
Stahl
8
blank
500
8226
WW 3/8
9.525
7.490
1.587
17.000
18.590
8.000
17.000
SFS FN 8226 133324 Sechsk...
133324
Stahl
8
blank
500
8226
WW 1/2
12.700
9.990
2.117
22.000
21.060
10.000
22.000
SFS FN 8226 133326 Sechsk...
133326
Stahl
8
blank
200
8226
WW 5/8
15.875
12.920
2.309
27.000
29.530
13.000
27.000
SFS FN 8226 133328 Sechsk...
133328
Stahl
8
blank
100
8226
WW 3/4
19.050
15.800
2.540
32.000
35.000
16.000
32.000
SFS FN 8226 133330 Sechsk...
133330
Stahl
8
blank
50
8226
WW 1
25.400
21.340
3.175
41.000
44.850
20.000
41.000
SFS FN 8226 133331 Sechsk...
133331
Stahl
8
blank
25
8226
WW 1 1/4
31.750
27.110
3.628
50.000
54.700
25.000
50.000
SFS FN 8226 133332 Sechsk...
133332
Stahl
8
blank
25
8226
WW 1 1/2
38.100
32.680
4.233
60.000
65.640
30.000
60.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表