您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
DIN 929 - FN 189 - rostfrei A2 - Hexagonal weld nuts
SFS Group Schweiz AG
11 Rostfreie Befestiger
Nuts
DIN 929
stainless steel
Powered by
CAD模型選擇
{sfs_unimarket/rostfreie_befestiger/muttern/din_929/rs/din_929_a2_fn189.prj},{NB=SFS FN 189 295969 Schweissmutter DIN 929 rostfreier Stahl rostfrei A2 M6},{ARTNR=295969},{WERKSTOFF=rostfreier Stahl },{GUETE=},{OBERFLAECHE=rostfrei A2},{VERPACKUNG=100},{SFSNR=189},{GEW=M6},{D=6.000},{D1=4.917},{P=1.000},{B=0.900},{D2=8.000},{D3=8.000},{D4=6.300},{E=12.020},{H1=0.750},{H2=0.400},{M=5.000},{S=11.000},{EOL=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
ARTNR
Artikelnummer
ⁿ/ₐ
WERKSTOFF
Material
ⁿ/ₐ
GUETE
Quality
ⁿ/ₐ
OBERFLAECHE
Surface
ⁿ/ₐ
VERPACKUNG
Packaging
ⁿ/ₐ
SFSNR
SFS - Nr.
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D1
Core thread diameter
[mm]
P
Pitch of bolt
[mm]
B
Border dimensions +- 0.3
[mm]
D2
Diameter
[mm]
D3
Diameter
[mm]
D4
Diameter
[mm]
E
Width across corners
[mm]
H1
Border dimensions -0.2
[mm]
H2
Border dimensions -0.15
[mm]
M
Overall hight
[mm]
S
Width accross flats
[mm]
SFS FN 189 295968 Schweis...
295968
rostfreier Stahl
rostfrei A2
100
189
3.000
2.459
0.500
0.800
4.500
4.500
3.150
8.150
0.550
0.250
3.000
7.500
SFS FN 189 120211 Schweis...
120211
rostfreier Stahl
rostfrei A2
1000
189
3.000
2.459
0.500
0.800
4.500
4.500
3.150
8.150
0.550
0.250
3.000
7.500
SFS FN 189 304044 Schweis...
304044
rostfreier Stahl
rostfrei A2
100
189
4.000
3.242
0.700
0.800
6.000
6.000
4.200
9.830
0.650
0.350
3.500
9.000
SFS FN 189 120214 Schweis...
120214
rostfreier Stahl
rostfrei A2
1000
189
4.000
3.242
0.700
0.800
6.000
6.000
4.200
9.830
0.650
0.350
3.500
9.000
SFS FN 189 279450 Schweis...
279450
rostfreier Stahl
rostfrei A2
100
189
5.000
4.134
0.800
0.800
7.000
7.000
5.250
10.950
0.700
0.400
4.000
10.000
SFS FN 189 120217 Schweis...
120217
rostfreier Stahl
rostfrei A2
1000
189
5.000
4.134
0.800
0.800
7.000
7.000
5.250
10.950
0.700
0.400
4.000
10.000
SFS FN 189 295969 Schweis...
295969
rostfreier Stahl
rostfrei A2
100
189
6.000
4.917
1.000
0.900
8.000
8.000
6.300
12.020
0.750
0.400
5.000
11.000
SFS FN 189 120220 Schweis...
120220
rostfreier Stahl
rostfrei A2
500
189
6.000
4.917
1.000
0.900
8.000
8.000
6.300
12.020
0.750
0.400
5.000
11.000
SFS FN 189 304045 Schweis...
304045
rostfreier Stahl
rostfrei A2
100
189
8.000
6.647
1.500
1.000
10.500
10.500
8.400
15.380
0.900
0.500
6.500
14.000
SFS FN 189 120223 Schweis...
120223
rostfreier Stahl
rostfrei A2
200
189
8.000
6.647
1.500
1.000
10.500
10.500
8.400
15.380
0.900
0.500
6.500
14.000
SFS FN 189 120224 Schweis...
120224
rostfreier Stahl
rostfrei A2
100
189
10.000
8.376
1.500
1.250
12.500
12.500
10.500
18.740
1.150
0.650
8.000
17.000
SFS FN 189 308738 Schweis...
308738
rostfreier Stahl
rostfrei A2
100
189
10.000
8.376
1.500
1.250
12.500
12.500
10.500
18.740
1.150
0.650
8.000
17.000
SFS FN 189 120226 Schweis...
120226
rostfreier Stahl
rostfrei A2
100
189
12.000
10.106
1.750
1.250
14.800
14.800
12.600
20.910
1.400
0.800
10.000
19.000
SFS FN 189 309314 Schweis...
309314
rostfreier Stahl
rostfrei A2
100
189
12.000
10.106
1.750
1.250
14.800
14.800
12.600
20.910
1.400
0.800
10.000
19.000
SFS FN 189 120228 Schweis...
120228
rostfreier Stahl
rostfrei A2
50
189
16.000
13.835
2.000
1.500
18.800
18.800
16.800
26.510
1.800
1.000
13.000
24.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表