您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
DIN 128 A - FN 555 - rostfrei A4 - Lock washers, domed
SFS Group Schweiz AG
11 Rostfreie Befestiger
Fuse links
DIN 128 A
stainless steel
Powered by
CAD模型選擇
{sfs_unimarket/rostfreie_befestiger/sicherungselemente/din_128_a/rs/din_128_a4_fn555.prj},{NB=SFS FN 555 138682 Federring DIN 128 rostfreier Stahl rostfrei A4 A6},{ARTNR=138682},{WERKSTOFF=rostfreier Stahl },{GUETE=},{OBERFLAECHE=rostfrei A4},{VERPACKUNG=1000},{SFSNR=555},{D=6.000},{DA=6.500},{DW=11.800},{B=2.500},{S=1.300},{H=2.000},{EOL=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
ARTNR
Artikelnummer
ⁿ/ₐ
WERKSTOFF
Material
ⁿ/ₐ
GUETE
Quality
ⁿ/ₐ
OBERFLAECHE
Surface
ⁿ/ₐ
VERPACKUNG
Packaging
ⁿ/ₐ
SFSNR
SFS - Nr.
ⁿ/ₐ
D
Nominal thread diameter
[mm]
DA
Transition diameter
[mm]
DW
Diameter of the bearing face
[mm]
B
Width
[mm]
S
Height
[mm]
H
Height
[mm]
SFS FN 555 152725 Federri...
152725
rostfreier Stahl
rostfrei A4
1000
555
3.000
3.400
6.200
1.300
0.700
1.100
SFS FN 555 152727 Federri...
152727
rostfreier Stahl
rostfrei A4
1000
555
4.000
4.400
7.600
1.500
0.800
1.200
SFS FN 555 152728 Federri...
152728
rostfreier Stahl
rostfrei A4
1000
555
5.000
5.400
9.200
1.800
1.000
1.500
SFS FN 555 138682 Federri...
138682
rostfreier Stahl
rostfrei A4
1000
555
6.000
6.500
11.800
2.500
1.300
2.000
SFS FN 555 112497 Federri...
112497
rostfreier Stahl
rostfrei A4
1000
555
8.000
8.500
14.800
3.000
1.600
2.450
SFS FN 555 112498 Federri...
112498
rostfreier Stahl
rostfrei A4
1000
555
10.000
10.700
18.100
3.500
1.800
2.850
SFS FN 555 112499 Federri...
112499
rostfreier Stahl
rostfrei A4
500
555
12.000
12.700
21.100
4.000
2.100
3.350
SFS FN 555 152729 Federri...
152729
rostfreier Stahl
rostfrei A4
250
555
16.000
17.000
27.400
5.000
2.800
4.500
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表