DIN 427 (ISO 2342) - FN 346 - 5.8, verzinkt blau - Slotted headless screws with chamfered end
SFS Group Schweiz AG
5 Schlitz-/Kreuzschlitz Stahl
schlitzschrauben
DIN 427
Steel
Powered by
CAD模型選擇
{sfs_unimarket/schlitz_kreuzschlitz_stahl/schlitzschrauben/din_427/st/din_427_a2k_fn346.prj},{NB=SFS FN 346 114487 Schaftschraube DIN 427 Stahl 5.8 verzinkt blau M6x16},{ARTNR=114487},{WERKSTOFF=Stahl},{GUETE=5.8},{OBERFLAECHE=verzinkt blau},{VERPACKUNG=100},{SFSNR=346},{D=6.000},{D3=4.773},{P=1.000},{L=16.000},{X=2.500},{B=7.200},{N=1.000},{T=2.000},{EOL=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Artikelnummer
ⁿ/ₐ
WERKSTOFF
Material
ⁿ/ₐ
GUETE
Quality
ⁿ/ₐ
OBERFLAECHE
Surface
ⁿ/ₐ
VERPACKUNG
Packaging
ⁿ/ₐ
SFSNR
SFS - Nr.
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Pitch of bolt
[mm]
L
Nominal length
[mm]
X
Length of the thread run-out
[mm]
B
Thread lenght
[mm]
N
Width of slot
[mm]
T
Depth of the driving feature
[mm]
SFS FN 346 281006 Schafts...
281006
Stahl
5.8
verzinkt blau
100
346
3.000
2.387
0.500
6.000
1.250
3.600
0.400
1.050
SFS FN 346 284287 Schafts...
284287
Stahl
5.8
verzinkt blau
100
346
3.000
2.387
0.500
8.000
1.250
3.600
0.400
1.050
SFS FN 346 284288 Schafts...
284288
Stahl
5.8
verzinkt blau
100
346
3.000
2.387
0.500
10.000
1.250
3.600
0.400
1.050
SFS FN 346 281143 Schafts...
281143
Stahl
5.8
verzinkt blau
100
346
3.000
2.387
0.500
12.000
1.250
3.600
0.400
1.050
SFS FN 346 284289 Schafts...
284289
Stahl
5.8
verzinkt blau
100
346
3.000
2.387
0.500
16.000
1.250
3.600
0.400
1.050
SFS FN 346 114485 Schafts...
114485
Stahl
5.8
verzinkt blau
100
346
3.000
2.387
0.500
20.000
1.250
3.600
0.400
1.050
SFS FN 346 284291 Schafts...
284291
Stahl
5.8
verzinkt blau
100
346
4.000
3.141
0.700
8.000
1.750
4.800
0.600
1.420
SFS FN 346 114482 Schafts...
114482
Stahl
5.8
verzinkt blau
100
346
4.000
3.141
0.700
10.000
1.750
4.800
0.600
1.420
SFS FN 346 146749 Schafts...
146749
Stahl
5.8
verzinkt blau
100
346
4.000
3.141
0.700
12.000
1.750
4.800
0.600
1.420
SFS FN 346 284292 Schafts...
284292
Stahl
5.8
verzinkt blau
100
346
4.000
3.141
0.700
16.000
1.750
4.800
0.600
1.420
SFS FN 346 143188 Schafts...
143188
Stahl
5.8
verzinkt blau
100
346
4.000
3.141
0.700
20.000
1.750
4.800
0.600
1.420
SFS FN 346 125664 Schafts...
125664
Stahl
5.8
verzinkt blau
100
346
4.000
3.141
0.700
25.000
1.750
4.800
0.600
1.420
SFS FN 346 151753 Schafts...
151753
Stahl
5.8
verzinkt blau
100
346
4.000
3.141
0.700
30.000
1.750
4.800
0.600
1.420
SFS FN 346 284294 Schafts...
284294
Stahl
5.8
verzinkt blau
100
346
5.000
4.019
0.800
10.000
2.000
6.000
0.800
1.630
SFS FN 346 146750 Schafts...
146750
Stahl
5.8
verzinkt blau
100
346
5.000
4.019
0.800
12.000
2.000
6.000
0.800
1.630
SFS FN 346 143920 Schafts...
143920
Stahl
5.8
verzinkt blau
100
346
5.000
4.019
0.800
16.000
2.000
6.000
0.800
1.630
SFS FN 346 278996 Schafts...
278996
Stahl
5.8
verzinkt blau
100
346
5.000
4.019
0.800
20.000
2.000
6.000
0.800
1.630
SFS FN 346 146751 Schafts...
146751
Stahl
5.8
verzinkt blau
100
346
5.000
4.019
0.800
25.000
2.000
6.000
0.800
1.630
SFS FN 346 288480 Schafts...
288480
Stahl
5.8
verzinkt blau
100
346
5.000
4.019
0.800
30.000
2.000
6.000
0.800
1.630
SFS FN 346 284297 Schafts...
284297
Stahl
5.8
verzinkt blau
100
346
6.000
4.773
1.000
10.000
2.000
7.200
1.000
2.000
SFS FN 346 114486 Schafts...
114486
Stahl
5.8
verzinkt blau
100
346
6.000
4.773
1.000
12.000
2.500
7.200
1.000
2.000
SFS FN 346 114487 Schafts...
114487
Stahl
5.8
verzinkt blau
100
346
6.000
4.773
1.000
16.000
2.500
7.200
1.000
2.000
SFS FN 346 197575 Schafts...
197575
Stahl
5.8
verzinkt blau
100
346
6.000
4.773
1.000
20.000
2.500
7.200
1.000
2.000
SFS FN 346 284298 Schafts...
284298
Stahl
5.8
verzinkt blau
100
346
6.000
4.773
1.000
25.000
2.500
7.200
1.000
2.000
SFS FN 346 141269 Schafts...
141269
Stahl
5.8
verzinkt blau
100
346
6.000
4.773
1.000
30.000
2.500
7.200
1.000
2.000
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DIN 912 (ISO 4762) - FN 2119 - 12.9, Zinklamellen beschichtet - Cylinder he...
SFS Group Schweiz AG
17.06.2024
DIN 427 - Slotted headless screws with chamfered end
Fabory
21.04.2022
ISO 7090 - Plain washers, chamfered, normal series, product grade A
Fabory
13.02.2023
DIN 84 - FN 300 - 4.8, verzinkt blau - Cylinder head screws, ISO 1207
SFS Group Schweiz AG
17.06.2024
DIN 912 (ISO 4762) - FN 120 - 8.8, verzinkt blau - Zylinderschrauben mit In...
SFS Group Schweiz AG
17.06.2024
DIN 913 (ISO 4026) - FN 137 - rostfrei A2 - Hexagon socket set screws with ...
SFS Group Schweiz AG
17.06.2024
GN 125.5 - Flat adjustable Stainless Steel-Tension levers, Type D, straight...
Ganter
19.06.2024
BN 7 - Hex socket head cap screws fully threaded (DIN 912, ISO 4762), cl. 1...
Bossard Catalog
31.10.2023
ISO 4762 BUMAX 88 - Hexagon Socket Head Cap Screw ISO 4762
BUMAX
28.04.2023
DIN 915 (ISO 4028) - FN 95 - rostfrei A2 - Hexagon socket set screws with d...
SFS Group Schweiz AG
17.06.2024
HB 63...160S - Asynchronous three-phase motor
Rossi
27.06.2024
DIN 913 (ISO 4026) - FN 135 - 45 H, verzinkt blau - Hexagon socket set scre...
SFS Group Schweiz AG
17.06.2024
K0978 - Threaded inserts self-tapping with cutting slot
KIPP
27.05.2024
DIN 923 - Slotted pan head screws with shoulder
Fabory
13.02.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表