您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
8WH60010CH07 - Ground terminal block
Siemens Industry
Electric engineering, automation, process control engineering
Electrical installation, device
Terminal (not overhead line)
Ground terminal block
Powered by
CAD模型選擇
{siemens_industry/27/14/11/41/8wh60010ch07.prj},{NB=8WH60010CH07},{MANUID=8WH60010CH07},{BAC476=50},{BAA018=66},{AAB787=6},{BAC676=10},{AAB789=0.500},{AAP403=2},{AAP530=1},{BAC137=8},{AAB940=10},{AAB937=0.500},{BAC677=10},{AAC821=105},{BAC740=0.500},{AAC820=105},{BAC739=0.500},{AAO663=4001869448022},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=50},{QUANTITYINT=50},{CTN=85369010},{PREVIEW=../../../_pool_/cb/1e/product_picture_jpg_P_I202_XX_06449J.png},{DESCSHORT=PE Insta through-type terminal 6 mm2, 8.2 mm wide green-yellow}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
SUPPLIERALTNO
Alternative product number
ⁿ/ₐ
MANUID
Product number of the Manufacturer
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
BAC476
height at lowest possible mounting
[mm]
BAA018
Length
[mm]
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
[mm^2]
BAC676
Max. line cross section, flexible
[mm^2]
AAB789
max. connectable conductor cross-section multiple wire
[mm^2]
BAD774
Closing plate required
ⁿ/ₐ
BAD570
PEN function possible
ⁿ/ₐ
AAP403
Number of contact points per level
ⁿ/ₐ
AAP530
Number of levels
ⁿ/ₐ
BAC137
Width of spacing
[mm]
AAB940
min. connectable conductor cross-section multiple wire
[mm^2]
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
[mm^2]
BAC677
Max. line cross section, rigid
[mm^2]
AAC821
Max. operating temperature
[°C]
BAC740
Min. line cross section, rigid
[mm^2]
AAC820
Min. operating temperature
[°C]
BAC739
Min. line cross section, flexible
[mm^2]
AAU732
Manufacturer product root
ⁿ/ₐ
AAO742
Brand
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAO663
GTIN
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
8WH60010CH07
PE Insta through-type ter...
Terminal, iPo plug-in ter...
887621419639
8WH6001-0CH07
8WH60010CH07
Siemens AG
TERM-INSTA-6MM2 PE
50
66
6
10
0.500
Yes
No
2
1
8
10
0.500
10
105
0.500
105
0.500
SENTRON
SENTRON
Terminal, iPo plug-in ter...
4001869448022
1
1
50
50
85369010
PL
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表