您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
3RW52366AC15 - Semiconductor motor controller or soft starter
Siemens Industry
Electric engineering, automation, process control engineering
Low-voltage switch technology
Load breakout, motor breakout
Semiconductor motor controller or soft starter
Powered by
CAD模型選擇
{siemens_industry/27/37/09/07/3rw52366ac15.prj},{NB=3RW52366AC15},{MANUID=3RW52366AC15},{AAB494=90},{AAB496=160},{AAB493=45},{AAS574=171},{AAS576=63},{BAH486=200},{AAB959=110},{AAB469=171},{AAB495=90},{AAB502=40},{BAH434=250},{BAH432=250},{AAB958=110},{AAB815=600},{AAO663=4047621038766},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85371098},{PREVIEW=../../../_pool_/3f/66/product_picture_jpg_G_IC03_XX_23000J.png},{DESCSHORT=SIRIUS soft starter 200-600 V 171 A, 110-250 V AC screw terminals analog output}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
SUPPLIERALTNO
Alternative product number
ⁿ/ₐ
MANUID
Product number of the Manufacturer
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
AAB494
Rated power three-phase motor, standard circuit, with 400 V
[kW]
AAB496
Rated power three-phase motor, inside delta connection, with 400 V
[kW]
AAB493
Rated power three-phase motor, standard circuit, with 230 V
[kW]
AAS574
Rated current [In] for the power loss specification
[A]
AAS576
Power loss per device, current-dependent [PlId]
[W]
AAB727
integrated motor overload protection present
ⁿ/ₐ
AAP798
Application standards
ⁿ/ₐ
BAH486
min. measurement operating voltage
[V]
AAB959
min. rated control voltage Us with AC 60 Hz
[V]
AAB469
Rated operating current Ie with 40°D Tu
[A]
AAB495
Rated power three-phase motor, inside delta connection, with 230 V
[kW]
AAB502
Rated ambient temperature without de-rating
[°C]
BAH434
max. rated AC voltage for controls (60 Hz)
[V]
BAH432
Max. rated AC voltage for controls, 50 Hz
[V]
AAB958
min. rated control voltage Us with AC 50 Hz
[V]
AAB815
max. rated operating voltage Ue
[V]
AAU732
Manufacturer product root
ⁿ/ₐ
AAO742
Brand
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAO663
GTIN
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
3RW52366AC15
SIRIUS soft starter 200-6...
SIRIUS soft starter 200-6...
4047621038766
3RW5236-6AC15
3RW52366AC15
Siemens AG
3RW52 600V 171A 110-250V ...
90
160
45
171
63
Yes
IEC 60947-4-2
200
110
171
90
40
250
250
110
600
SIRIUS
SIRIUS
SIRIUS soft starter 200-6...
4047621038766
1
1
1
1
85371098
CZ
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表