Hexagon Bolt SKT ss - Hexagon Bolt SKT ss
Sikla
Siconnect
Stainless Steel Products
Powered by
CAD模型選擇
{sikla/siconnect/edelstahl/sechskantschraube_va.prj},{NB=104377(LODLEVEL=400)},{TYP=M10/45},{LODLEVEL=400},{DG=10.000},{D=14.830},{L=45},{A=4.500},{FR=0.400},{C=0.200},{K=6.400},{S=16.000},{G=0.03},{VERP=100},{ARTNR=104377},{CNSSORT=999}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
TYP
Thread
ⁿ/ₐ
L
Length
[mm]
G
Weight
[kg]
VERP
Packing
[Stück]
ARTNR
Part No.
ⁿ/ₐ
CNSSORT
Sorting key
ⁿ/ₐ
104359
M6/25
25
0.01
100
104359
999
146131
M8/25
25
0.01
100
146131
999
104669
M8/35
35
0.02
100
104669
999
104678
M10/30
30
0.03
100
104678
999
104377
M10/45
45
0.03
100
104377
999
151397
M12/30
30
0.04
100
151397
999
146140
M12/35
35
0.04
100
146140
999
104368
M12/50
50
0.05
100
104368
999
172280
M16/25
25
0.07
100
172280
999
172289
M16/30
30
0.08
100
172289
999
151643
M16/50
50
0.10
100
151643
999
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表