Cantilever Bracket AK - Cantilever Bracket AK
Sikla
Siconnect
Brackets
Powered by
CAD模型選擇
{sikla/siconnect/konsolen/ask_41_62_asmtab.prj},{NB=115618(L=321 BG=1 AK=1 LODLEVEL=400)},{TYP=41/41 - 320},{LODLEVEL=400},{L=321},{LOLD=321},{LOLDIMIN=259.000},{WP=134 x 40 x 8},{B=100},{LG=13 x 18},{G=0.93},{VERP=10},{ARTNR=115618},{L1=312.5},{PPATH=../konsolen/ask/ak_41_62_asmtpl.prj},{BG=1},{VER=12},{TIF=3},{AK=1},{AK1=2, 'Ohne Abdeckkappe'},{AK2= 1, 'Mit Abdeckkappe', 2, 'Ohne Abdeckkappe'},{CNSSORT=999}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
TYP
Typ
ⁿ/ₐ
WP
Wall plate
[mm]
B
[mm]
LG
Long hole
[mm]
G
Weight
[kg]
VERP
piece
[mm]
ARTNR
Part No.
ⁿ/ₐ
CNSSORT
Sorting key
ⁿ/ₐ
112326
27/25 - 200
88 x 30 x 6
64
10 x 15
0.25
25
112326
999
112327
27/25 - 250
88 x 30 x 6
64
10 x 15
0.29
25
112327
999
112328
27/25 - 300
88 x 30 x 6
64
10 x 15
0.34
25
112328
999
112329
27/25 - 500
88 x 30 x 6
64
10 x 15
0.49
25
112329
999
112330
27/25 - 700
88 x 30 x 6
64
10 x 15
0.65
1
112330
999
111458
27/37 - 300
88 x 30 x 6
64
10 x 15
0.40
25
111458
999
111459
27/37 - 500
88 x 30 x 6
64
10 x 15
0.60
25
111459
999
111460
27/37 - 700
88 x 30 x 6
64
10 x 15
0.80
1
111460
999
111461
27/37 - 800
88 x 30 x 6
64
10 x 15
0.90
1
111461
999
115609
41/41 - 200
134 x 40 x 8
100
13 x 18
0.68
10
115609
999
153973
41/41 - 260
134 x 40 x 8
100
13 x 18
0.81
10
153973
999
115618
41/41 - 320
134 x 40 x 8
100
13 x 18
0.93
10
115618
999
115627
41/41 - 445
134 x 40 x 8
100
13 x 18
1.16
10
115627
999
115636
41/41 - 570
134 x 40 x 8
100
13 x 18
1.40
10
115636
999
149268
41/41 - 820
134 x 40 x 8
100
13 x 18
1.89
1
149268
999
149277
41/41 - 1010
134 x 40 x 8
100
13 x 18
2.73
1
149277
999
113296
41/62 - 320
134 x 40 x 8
100
13 x 18
1.40
10
113296
999
113297
41/62 - 445
134 x 40 x 8
100
13 x 18
1.76
10
113297
999
113298
41/62 - 570
134 x 40 x 8
100
13 x 18
2.25
10
113298
999
113299
41/62 - 820
134 x 40 x 8
100
13 x 18
3.05
1
113299
999
113300
41/62 - 1010
134 x 40 x 8
100
13 x 18
3.59
1
113300
999
112366
27/25 q - 300
88 x 30 x 5
64
10 x 15
0.34
25
112366
999
180164
41/21 Dq - 320
134 x 40 x 8
100
13 x 18
1.20
10
180164
999
190424
41/21 Dq - 570
134 x 40 x 8
100
13 x 18
1.95
10
190424
999
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表