Pipe Shoe LA-HV 90 HCP - Pipe Shoe LA-HV 90 HCP
Sikla
Simotec
Supports
Floating bearing LA-LC-LD HCP
Loslager LA-HV HCP
Powered by
CAD模型選擇
{sikla/simotec/rohrlager/la_lc_ld_standard/la_hv_st/la_hv_090_asmtab.prj},{NB=110039(H=90 SP1=77 GP=1 AUSWH1=3 AUSWH2= FGT= SP=0 LODLEVEL=400)},{TYP=LA-HV 90 72-77 (DN 65_2 1/2\")},{LODLEVEL=400},{H1=90},{H=90.0},{HMIN=88.5},{HMAX=113.5},{D=76.1},{SP1=77},{SPMIN=72},{SPMAX=77},{G=3.2},{GP=1},{ARTNR=110039},{CNSSORT=610},{D1=77},{ANGLE=0},{DX=12},{LX=40},{PPATH=../../la_hv150/parts/la_hv_asmtpl.prj},{VERP=1},{HIDE=2},{AUSWH1=3},{AUSWH2=},{FGT=},{SP=0},{MAT=S235JR},{TMIN=-20},{TMAX=300},{CNSSUBPART=2}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TYP
Type
ⁿ/ₐ
H1
Height
[mm]
D
Rohrdurchmesser
[mm]
G
Weight
[kg]
ARTNR
Part No.
ⁿ/ₐ
CNSSORT
Sorting key
ⁿ/ₐ
VERP
Packing
[Stück]
MAT
Material
ⁿ/ₐ
TMIN
Temp. min
[°C]
TMAX
Temp. max
[°C]
CNSSUBPART
ⁿ/ₐ
801663
LA-HV 90 14-18
90
18.0
2.8
801663
610
1
S235JR
-20
300
2
112386
LA-HV 90 18-22 (DN 15_1...
90
21.3
2.8
112386
610
1
S235JR
-20
300
2
112387
LA-HV 90 23-27 (DN 20_3...
90
26.9
2.8
112387
610
1
S235JR
-20
300
2
801664
LA-HV 90 26-30
90
30.0
2.9
801664
610
1
S235JR
-20
300
2
110035
LA-HV 90 30-34 (DN 25_1...
90
33.7
2.9
110035
610
1
S235JR
-20
300
2
801665
LA-HV 90 35-39
90
39.0
2.9
801665
610
1
S235JR
-20
300
2
110036
LA-HV 90 40-44 (DN 32_1...
90
42.4
2.9
110036
610
1
S235JR
-20
300
2
110037
LA-HV 90 45-49 (DN 40_1...
90
48.3
3.0
110037
610
1
S235JR
-20
300
2
801666
LA-HV 90 50-54
90
54.0
3.0
801666
610
1
S235JR
-20
300
2
801667
LA-HV 90 55-59
90
59.0
3.0
801667
610
1
S235JR
-20
300
2
110038
LA-HV 90 57-61 (DN 50_2...
90
60.3
3.1
110038
610
1
S235JR
-20
300
2
801668
LA-HV 90 62-66
90
66.0
3.2
801668
610
1
S235JR
-20
300
2
801669
LA-HV 90 67-71
90
71.0
3.2
801669
610
1
S235JR
-20
300
2
110039
LA-HV 90 72-77 (DN 65_2...
90
76.1
3.2
110039
610
1
S235JR
-20
300
2
801670
LA-HV 90 78-83
90
83.0
3.3
801670
610
1
S235JR
-20
300
2
110040
LA-HV 90 84-89 (DN 80_3...
90
88.9
3.3
110040
610
1
S235JR
-20
300
2
801671
LA-HV 90 89-95
90
95.0
3.5
801671
610
1
S235JR
-20
300
2
801672
LA-HV 90 96-102
90
102.0
3.5
801672
610
1
S235JR
-20
300
2
801673
LA-HV 90 102-109
90
109.0
3.6
801673
610
1
S235JR
-20
300
2
110041
LA-HV 90 109-115 (DN 100...
90
114.3
3.6
110041
610
1
S235JR
-20
300
2
801674
LA-HV 90 115-122
90
122.0
3.6
801674
610
1
S235JR
-20
300
2
801675
LA-HV 90 122-128
90
128.0
3.7
801675
610
1
S235JR
-20
300
2
801676
LA-HV 90 128-134
90
134.0
3.7
801676
610
1
S235JR
-20
300
2
110042
LA-HV 90 134-140 (DN 125...
90
139.7
3.7
110042
610
1
S235JR
-20
300
2
801677
LA-HV 90 140-146
90
146.0
3.8
801677
610
1
S235JR
-20
300
2
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表