目錄: Sita
Created: 01.05.2021
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Sita
SitaFireguard®with dome grate - Fire protection outlet
Sita
Open channel drainage
SitaFireguard
Powered by
CAD模型選擇
{sita/f/sitafireguard/sita_fireguard_kiesfang_asmtab.prj},{NB=Sita F302700 (300,,65)},{SA810ID03=F302700},{DN=70},{OD=75},{DK=185},{A=154},{TID=146},{UWMIN=65},{UWMAX=210},{TBMIN=-20},{VERS=1},{SA700ID06_=1},{SA700ID07_=0},{SA700ID08_=0},{SA700ID16_=0},{SA700ID17_=0},{SA700ID18_=1},{PREVIEW=sitafireguard_mit_kiesfang.png},{ARTNR1=F302700},{DESC=SitaFireguard® mit Kiesfang, DN 70, 65 - 210 mm, Bitumen-Manschette},{ANS=Bitumen-Manschette},{AM=150 x 150},{DA=Warmdach},{EA=Freispiegelentwässerung},{SA=nein},{GDF=nein},{AG=nein},{UDF=ja},{FG=ja},{ILR=nein},{LFEW=Innenliegende Leitungsführung|Innenliegende Entwässerung},{SRWR=senkrecht},{BSO=ja},{NBB=nein},{SF=nein},{MANS=ja},{BHB=nein},{BF=rund},{DAAB=nein},{LOGLEVEL=300},{ZUB=},{ARTZUB=},{H=65}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Article number
ⁿ/ₐ
DESC
Description main article
ⁿ/ₐ
DN
Nominal diameter
[mm]
OD
External diameter
[mm]
DK
Opening/Core borehole
[mm]
ANS
Connection
ⁿ/ₐ
AM
Recess dimension
[mm]
A
Support length
[mm]
TID
pot inner diameter
[mm]
UWMIN
Bridging of thermal insulation min.
[mm]
UWMAX
Bridging of thermal insulation max.
[mm]
DA
Kind of roof
ⁿ/ₐ
EA
Kind of drainage
ⁿ/ₐ
SA
Refurbishment
ⁿ/ₐ
GDF
used roof area
ⁿ/ₐ
AG
Parapet outlet
ⁿ/ₐ
UDF
unused roof area
ⁿ/ₐ
FG
Roof outlet
ⁿ/ₐ
ILR
internal gutter
ⁿ/ₐ
LFEW
Pipe direction/ drainage (internal, external)
ⁿ/ₐ
SRWR
Vertical/Angled
ⁿ/ₐ
BSO
Request of fire protection after DIN 18234 or industrial construction guidline
ⁿ/ₐ
NBB
Non-flammable
ⁿ/ₐ
SF
Screw-on flange
ⁿ/ₐ
MANS
Connection sleeve
ⁿ/ₐ
BHB
Heated
ⁿ/ₐ
BF
Nozzel cross section
ⁿ/ₐ
DAAB
Construction height
ⁿ/ₐ
RB
Revision element
ⁿ/ₐ
NNEW
For emergency drainage
ⁿ/ₐ
TBMIN
Temperature resistance, min.
[°C]
MAT
Material
ⁿ/ₐ
BLK
Load rating class
ⁿ/ₐ
SA100ID04
Design of roof drains
ⁿ/ₐ
SA200ID03
Nozzle execution
ⁿ/ₐ
SA250ID03
Kind of drainage
ⁿ/ₐ
SA260ID03
Nozzel gradient
ⁿ/ₐ
SA300ID03
Type of roof outlet
ⁿ/ₐ
SA350ID03
Thermal insulation
ⁿ/ₐ
SA360ID03
Trace heating
ⁿ/ₐ
SA400ID03
Material of outlet
ⁿ/ₐ
SA450ID03
Drain surfaces (basic body)
ⁿ/ₐ
SA500ID03
Option of sealing
ⁿ/ₐ
SA550ID03
Drain trap
ⁿ/ₐ
SA700ID04
Product description
ⁿ/ₐ
SA700ID06
Set article from combination of outlet and extension unit
ⁿ/ₐ
SA700ID07
Potential equalisation (erthing connection) available
ⁿ/ₐ
SA700ID08
Electrical connection
ⁿ/ₐ
SA700ID16
Fire resistance class retrofit
ⁿ/ₐ
SA700ID17
Fire resistance class
ⁿ/ₐ
SA700ID18
Load rating class drains, covers and top frames
ⁿ/ₐ
SA810ID06
GTIN number
ⁿ/ₐ
SitaFireguard®with dome g...
F302700
SitaFireguard® with dome ...
70
75
185
bitumen-connection sleeve
150 x 150
154
146
65
210
Nonventilated flat roof
Conventional drainage
no
no
no
yes
yes
no
Internal piping, internal...
Vertical
yes
no
no
yes
no
round
no
no
no
-20
Sheet steel, polyethylene...
H 1,5 - max. 150 kg / 1,5...
Roof drains without drain...
Vertical
Conventional drainage
0°
Centered drain
without thermal insulatio...
without heating
Plastic
untreated
with factory provided con...
without drain trap
SitaFireguard® with dome ...
yes
no
no
no
no fire-resistance gradin...
H 1,5
4027563046586
SitaFireguard®with dome g...
F302704
SitaFireguard® with dome ...
70
75
185
Mapeplan T connection sle...
150 x 150
154
146
65
210
Nonventilated flat roof
Conventional drainage
no
no
no
yes
yes
no
Internal piping, internal...
Vertical
yes
no
no
yes
no
round
no
no
no
-20
Sheet steel, polyethylene...
H 1,5 - max. 150 kg / 1,5...
Roof drains without drain...
Vertical
Conventional drainage
0°
Centered drain
without thermal insulatio...
without heating
Plastic
untreated
with factory provided con...
without drain trap
SitaFireguard® with dome ...
yes
no
no
no
no fire-resistance gradin...
H 1,5
4027563705957
SitaFireguard®with dome g...
F302710
SitaFireguard® with dome ...
70
75
185
PVC connection sleeve
150 x 150
154
146
65
210
Nonventilated flat roof
Conventional drainage
no
no
no
yes
yes
no
Internal piping, internal...
Vertical
yes
no
no
yes
no
round
no
no
no
-20
Sheet steel, polyethylene...
H 1,5 - max. 150 kg / 1,5...
Roof drains without drain...
Vertical
Conventional drainage
0°
Centered drain
without thermal insulatio...
without heating
Plastic
untreated
with factory provided con...
without drain trap
SitaFireguard® with dome ...
yes
no
no
no
no fire-resistance gradin...
H 1,5
4027563046661
SitaFireguard®with dome g...
F302720
SitaFireguard® with dome ...
70
75
185
Wolfin IB connection slee...
150 x 150
154
146
65
210
Nonventilated flat roof
Conventional drainage
no
no
no
yes
yes
no
Internal piping, internal...
Vertical
yes
no
no
yes
no
round
no
no
no
-20
Sheet steel, polyethylene...
H 1,5 - max. 150 kg / 1,5...
Roof drains without drain...
Vertical
Conventional drainage
0°
Centered drain
without thermal insulatio...
without heating
Plastic
untreated
with factory provided con...
without drain trap
SitaFireguard® with dome ...
yes
no
no
no
no fire-resistance gradin...
H 1,5
4027563046678
SitaFireguard®with dome g...
F302731
SitaFireguard® with dome ...
70
75
185
Flagon EP-S sandgrau conn...
150 x 150
154
146
65
210
Nonventilated flat roof
Conventional drainage
no
no
no
yes
yes
no
Internal piping, internal...
Vertical
yes
no
no
yes
no
round
no
no
no
-20
Sheet steel, polyethylene...
H 1,5 - max. 150 kg / 1,5...
Roof drains without drain...
Vertical
Conventional drainage
0°
Centered drain
without thermal insulatio...
without heating
Plastic
untreated
with factory provided con...
without drain trap
SitaFireguard® with dome ...
yes
no
no
no
no fire-resistance gradin...
H 1,5
4027563051382
SitaFireguard®with dome g...
F302800
SitaFireguard® with dome ...
70
75
185
bitumen-connection sleeve
150 x 150
154
146
105
570
Nonventilated flat roof
Conventional drainage
no
no
no
yes
yes
no
Internal piping, internal...
Vertical
yes
no
no
yes
no
round
no
no
no
-20
Sheet steel, polyethylene...
H 1,5 - max. 150 kg / 1,5...
Roof drains without drain...
Vertical
Conventional drainage
0°
Centered drain
without thermal insulatio...
without heating
Plastic
untreated
with factory provided con...
without drain trap
SitaFireguard® with dome ...
yes
no
no
no
no fire-resistance gradin...
H 1,5
4027563046692
SitaFireguard®with dome g...
F302804
SitaFireguard® with dome ...
70
75
185
Mapeplan T connection sle...
150 x 150
154
146
105
570
Nonventilated flat roof
Conventional drainage
no
no
no
yes
yes
no
Internal piping, internal...
Vertical
yes
no
no
yes
no
round
no
no
no
-20
Sheet steel, polyethylene...
H 1,5 - max. 150 kg / 1,5...
Roof drains without drain...
Vertical
Conventional drainage
0°
Centered drain
without thermal insulatio...
without heating
Plastic
untreated
with factory provided con...
without drain trap
SitaFireguard® with dome ...
yes
no
no
no
no fire-resistance gradin...
H 1,5
4027563051504
SitaFireguard®with dome g...
F302810
SitaFireguard® with dome ...
70
75
185
PVC connection sleeve
150 x 150
154
146
105
570
Nonventilated flat roof
Conventional drainage
no
no
no
yes
yes
no
Internal piping, internal...
Vertical
yes
no
no
yes
no
round
no
no
no
-20
Sheet steel, polyethylene...
H 1,5 - max. 150 kg / 1,5...
Roof drains without drain...
Vertical
Conventional drainage
0°
Centered drain
without thermal insulatio...
without heating
Plastic
untreated
with factory provided con...
without drain trap
SitaFireguard® with dome ...
yes
no
no
no
no fire-resistance gradin...
H 1,5
4027563046715
SitaFireguard®with dome g...
F302818
SitaFireguard® with dome ...
70
75
185
Tectofin RG connection sl...
150 x 150
154
146
105
570
Nonventilated flat roof
Conventional drainage
no
no
no
yes
yes
no
Internal piping, internal...
Vertical
yes
no
no
yes
no
round
no
no
no
-20
Sheet steel, polyethylene...
H 1,5 - max. 150 kg / 1,5...
Roof drains without drain...
Vertical
Conventional drainage
0°
Centered drain
without thermal insulatio...
without heating
Plastic
untreated
with factory provided con...
without drain trap
SitaFireguard® with dome ...
yes
no
no
no
no fire-resistance gradin...
H 1,5
4027563705469
SitaFireguard®with dome g...
F302820
SitaFireguard® with dome ...
70
75
185
Wolfin IB connection slee...
150 x 150
154
146
105
570
Nonventilated flat roof
Conventional drainage
no
no
no
yes
yes
no
Internal piping, internal...
Vertical
yes
no
no
yes
no
round
no
no
no
-20
Sheet steel, polyethylene...
H 1,5 - max. 150 kg / 1,5...
Roof drains without drain...
Vertical
Conventional drainage
0°
Centered drain
without thermal insulatio...
without heating
Plastic
untreated
with factory provided con...
without drain trap
SitaFireguard® with dome ...
yes
no
no
no
no fire-resistance gradin...
H 1,5
4027563046739
SitaFireguard®with dome g...
F303100
SitaFireguard® with dome ...
100
110
235
bitumen-connection sleeve
190 x 190
154
146
65
210
Nonventilated flat roof
Conventional drainage
no
no
no
yes
yes
no
Internal piping, internal...
Vertical
yes
no
no
yes
no
round
no
no
no
-20
Sheet steel, polyethylene...
H 1,5 - max. 150 kg / 1,5...
Roof drains without drain...
Vertical
Conventional drainage
0°
Centered drain
without thermal insulatio...
without heating
Plastic
untreated
with factory provided con...
without drain trap
SitaFireguard® with dome ...
yes
no
no
no
no fire-resistance gradin...
H 1,5
4027563046593
SitaFireguard®with dome g...
F303102
SitaFireguard® with dome ...
100
110
235
Thermofin F15 connection ...
190 x 190
154
146
65
210
Nonventilated flat roof
Conventional drainage
no
no
no
yes
yes
no
Internal piping, internal...
Vertical
yes
no
no
yes
no
round
no
no
no
-20
Sheet steel, polyethylene...
H 1,5 - max. 150 kg / 1,5...
Roof drains without drain...
Vertical
Conventional drainage
0°
Centered drain
without thermal insulatio...
without heating
Plastic
untreated
with factory provided con...
without drain trap
SitaFireguard® with dome ...
yes
no
no
no
no fire-resistance gradin...
H 1,5
4027563702802
SitaFireguard®with dome g...
F303104
SitaFireguard® with dome ...
100
110
235
Mapeplan T connection sle...
190 x 190
154
146
65
210
Nonventilated flat roof
Conventional drainage
no
no
no
yes
yes
no
Internal piping, internal...
Vertical
yes
no
no
yes
no
round
no
no
no
-20
Sheet steel, polyethylene...
H 1,5 - max. 150 kg / 1,5...
Roof drains without drain...
Vertical
Conventional drainage
0°
Centered drain
without thermal insulatio...
without heating
Plastic
untreated
with factory provided con...
without drain trap
SitaFireguard® with dome ...
yes
no
no
no
no fire-resistance gradin...
H 1,5
4027563049495
SitaFireguard®with dome g...
F303109
SitaFireguard® with dome ...
100
110
235
Sikaplan 15G connection s...
190 x 190
154
146
65
210
Nonventilated flat roof
Conventional drainage
no
no
no
yes
yes
no
Internal piping, internal...
Vertical
yes
no
no
yes
no
round
no
no
no
-20
Sheet steel, polyethylene...
H 1,5 - max. 150 kg / 1,5...
Roof drains without drain...
Vertical
Conventional drainage
0°
Centered drain
without thermal insulatio...
without heating
Plastic
untreated
with factory provided con...
without drain trap
SitaFireguard® with dome ...
yes
no
no
no
no fire-resistance gradin...
H 1,5
4027563047187
SitaFireguard®with dome g...
F303110
SitaFireguard® with dome ...
100
110
235
PVC connection sleeve
190 x 190
154
146
65
210
Nonventilated flat roof
Conventional drainage
no
no
no
yes
yes
no
Internal piping, internal...
Vertical
yes
no
no
yes
no
round
no
no
no
-20
Sheet steel, polyethylene...
H 1,5 - max. 150 kg / 1,5...
Roof drains without drain...
Vertical
Conventional drainage
0°
Centered drain
without thermal insulatio...
without heating
Plastic
untreated
with factory provided con...
without drain trap
SitaFireguard® with dome ...
yes
no
no
no
no fire-resistance gradin...
H 1,5
4027563046609
SitaFireguard®with dome g...
F303116
SitaFireguard® with dome ...
100
110
235
Polyfin-connection sleeve
190 x 190
154
146
65
210
Nonventilated flat roof
Conventional drainage
no
no
no
yes
yes
no
Internal piping, internal...
Vertical
yes
no
no
yes
no
round
no
no
no
-20
Sheet steel, polyethylene...
H 1,5 - max. 150 kg / 1,5...
Roof drains without drain...
Vertical
Conventional drainage
0°
Centered drain
without thermal insulatio...
without heating
Plastic
untreated
with factory provided con...
without drain trap
SitaFireguard® with dome ...
yes
no
no
no
no fire-resistance gradin...
H 1,5
4027563048719
SitaFireguard®with dome g...
F303118
SitaFireguard® with dome ...
100
110
235
Tectofin RG connection sl...
190 x 190
154
146
65
210
Nonventilated flat roof
Conventional drainage
no
no
no
yes
yes
no
Internal piping, internal...
Vertical
yes
no
no
yes
no
round
no
no
no
-20
Sheet steel, polyethylene...
H 1,5 - max. 150 kg / 1,5...
Roof drains without drain...
Vertical
Conventional drainage
0°
Centered drain
without thermal insulatio...
without heating
Plastic
untreated
with factory provided con...
without drain trap
SitaFireguard® with dome ...
yes
no
no
no
no fire-resistance gradin...
H 1,5
4027563702727
SitaFireguard®with dome g...
F303120
SitaFireguard® with dome ...
100
110
235
Wolfin IB connection slee...
190 x 190
154
146
65
210
Nonventilated flat roof
Conventional drainage
no
no
no
yes
yes
no
Internal piping, internal...
Vertical
yes
no
no
yes
no
round
no
no
no
-20
Sheet steel, polyethylene...
H 1,5 - max. 150 kg / 1,5...
Roof drains without drain...
Vertical
Conventional drainage
0°
Centered drain
without thermal insulatio...
without heating
Plastic
untreated
with factory provided con...
without drain trap
SitaFireguard® with dome ...
yes
no
no
no
no fire-resistance gradin...
H 1,5
4027563046616
SitaFireguard®with dome g...
F303124
SitaFireguard® with dome ...
100
110
235
Sarnafil-TG 66-15 beige c...
190 x 190
154
146
65
210
Nonventilated flat roof
Conventional drainage
no
no
no
yes
yes
no
Internal piping, internal...
Vertical
yes
no
no
yes
no
round
no
no
no
-20
Sheet steel, polyethylene...
H 1,5 - max. 150 kg / 1,5...
Roof drains without drain...
Vertical
Conventional drainage
0°
Centered drain
without thermal insulatio...
without heating
Plastic
untreated
with factory provided con...
without drain trap
SitaFireguard® with dome ...
yes
no
no
no
no fire-resistance gradin...
H 1,5
4027563703007
SitaFireguard®with dome g...
F303129
SitaFireguard® with dome ...
100
110
235
Thermoplan T TL 15 connec...
190 x 190
154
146
65
210
Nonventilated flat roof
Conventional drainage
no
no
no
yes
yes
no
Internal piping, internal...
Vertical
yes
no
no
yes
no
round
no
no
no
-20
Sheet steel, polyethylene...
H 1,5 - max. 150 kg / 1,5...
Roof drains without drain...
Vertical
Conventional drainage
0°
Centered drain
without thermal insulatio...
without heating
Plastic
untreated
with factory provided con...
without drain trap
SitaFireguard® with dome ...
yes
no
no
no
no fire-resistance gradin...
H 1,5
4027563048818
SitaFireguard®with dome g...
F303131
SitaFireguard® with dome ...
100
110
235
Flagon EP-S sandgrau conn...
190 x 190
154
146
65
210
Nonventilated flat roof
Conventional drainage
no
no
no
yes
yes
no
Internal piping, internal...
Vertical
yes
no
no
yes
no
round
no
no
no
-20
Sheet steel, polyethylene...
H 1,5 - max. 150 kg / 1,5...
Roof drains without drain...
Vertical
Conventional drainage
0°
Centered drain
without thermal insulatio...
without heating
Plastic
untreated
with factory provided con...
without drain trap
SitaFireguard® with dome ...
yes
no
no
no
no fire-resistance gradin...
H 1,5
4027563703595
SitaFireguard®with dome g...
F303137
SitaFireguard® with dome ...
100
110
235
Evalon V hellgrau connect...
190 x 190
154
146
65
210
Nonventilated flat roof
Conventional drainage
no
no
no
yes
yes
no
Internal piping, internal...
Vertical
yes
no
no
yes
no
round
no
no
no
-20
Sheet steel, polyethylene...
H 1,5 - max. 150 kg / 1,5...
Roof drains without drain...
Vertical
Conventional drainage
0°
Centered drain
without thermal insulatio...
without heating
Plastic
untreated
with factory provided con...
without drain trap
SitaFireguard® with dome ...
yes
no
no
no
no fire-resistance gradin...
H 1,5
4027563703540
SitaFireguard®with dome g...
F303148
SitaFireguard® with dome ...
100
110
235
Köster TPO 2.0 F-connecti...
190 x 190
154
146
65
210
Nonventilated flat roof
Conventional drainage
no
no
no
yes
yes
no
Internal piping, internal...
Vertical
yes
no
no
yes
no
round
no
no
no
-20
Sheet steel, polyethylene...
H 1,5 - max. 150 kg / 1,5...
Roof drains without drain...
Vertical
Conventional drainage
0°
Centered drain
without thermal insulatio...
without heating
Plastic
untreated
with factory provided con...
without drain trap
SitaFireguard® with dome ...
yes
no
no
no
no fire-resistance gradin...
H 1,5
4027563050958
SitaFireguard®with dome g...
F303165
SitaFireguard® with dome ...
100
110
235
Novoproof with joining ed...
190 x 190
154
146
65
210
Nonventilated flat roof
Conventional drainage
no
no
no
yes
yes
no
Internal piping, internal...
Vertical
yes
no
no
yes
no
round
no
no
no
-20
Sheet steel, polyethylene...
H 1,5 - max. 150 kg / 1,5...
Roof drains without drain...
Vertical
Conventional drainage
0°
Centered drain
without thermal insulatio...
without heating
Plastic
untreated
with factory provided con...
without drain trap
SitaFireguard® with dome ...
yes
no
no
no
no fire-resistance gradin...
H 1,5
4027563051894
SitaFireguard®with dome g...
F303176
SitaFireguard® with dome ...
100
110
235
Sarnafil-TG 66-15 grau-co...
190 x 190
154
146
65
210
Nonventilated flat roof
Conventional drainage
no
no
no
yes
yes
no
Internal piping, internal...
Vertical
yes
no
no
yes
no
round
no
no
no
-20
Sheet steel, polyethylene...
H 1,5 - max. 150 kg / 1,5...
Roof drains without drain...
Vertical
Conventional drainage
0°
Centered drain
without thermal insulatio...
without heating
Plastic
untreated
with factory provided con...
without drain trap
SitaFireguard® with dome ...
yes
no
no
no
no fire-resistance gradin...
H 1,5
4027563704035
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Characteristics Graph
2D
下載CAD模型
生成CAD模型
生成PDF資料表