目錄: SKF
Created: 20.01.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SKF
BBY 003 - Rubber seating rings for insert bearings
SKF
Bearings units and housings
Ball bearings
Insert bearing
Powered by
CAD模型選擇
{skf/bearings_units_and_housings/ball_bearings/insert_bearings/bby_003.prj},{NB=SKF_RIS 206 A},{DESIGNATION=RIS 206 A},{D=62.000},{B=18.000},{C=21.500},{DD1=54.6000},{DD2=61.800},{D1=72.30},{R12=1.00},{RING=RIS 206 A},{MASS=0.030},{POPULAR=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
DESIGNATION
Bearing designation
ⁿ/ₐ
D
D - Bearing outside diameter
[mm]
B
B - Inner width rubber seating ring
[mm]
C
C - Outer width rubber seating ring
[mm]
DD1
d1 - Inner diameter rubber seating ring
[mm]
DD2
d2 - Inner diameter rubber seating ring
[mm]
D1
D1 - Outside diameter rubber seating ring
ⁿ/ₐ
R12
r min. - Chamfer radius rubber seating ring
ⁿ/ₐ
RING
ⁿ/ₐ
SKF_RIS 203
RIS 203
40.000
12.000
18.000
35.5000
39.800
47.30
1.00
RIS 203
SKF_RIS 205
RIS 205
52.000
15.000
20.500
46.4000
51.800
62.30
1.00
RIS 205
SKF_RIS 204
RIS 204
47.000
14.000
19.000
41.2000
46.800
52.30
1.00
RIS 204
SKF_RIS 206 A
RIS 206 A
62.000
18.000
21.500
54.6000
61.800
72.30
1.00
RIS 206 A
SKF_RIS 208 A
RIS 208 A
80.000
21.000
24.000
70.7000
79.700
85.30
1.50
RIS 208 A
SKF_RIS 207 A
RIS 207 A
72.000
19.000
23.000
63.7000
71.800
80.30
1.50
RIS 207 A
SKF_RIS 210 A
RIS 210 A
90.000
22.000
26.000
81.1000
89.700
100.30
1.50
RIS 210 A
SKF_RIS 209 A
RIS 209 A
85.000
22.000
25.000
76.1000
84.700
90.30
1.50
RIS 209 A
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表