目錄: SKF
Created: 20.01.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SKF
ANL 004 - MS locking clips
SKF
Bearings units and housings
Bearing accessories
Lock nuts
Powered by
CAD模型選擇
{skf/bearings_units_and_housings/bearing_accessories/lock_nuts/anl_004.prj},{NB=SKF_MS 3044},{DESIGNATION=MS 3044},{LDB1=20.000},{M=12.000},{M1=4.000},{M2=13.500},{M3=7.000},{MASS=0.030},{G=M 6x12},{ASW=A 6},{DESIGN=lockdevice_ms},{LDDALG1=\"lockdevice_mb\" },{LOCKDEVICE_MB=0.000},{POPULAR=Yes},{SUPPRESS=0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DESIGNATION
Locking Clip
ⁿ/ₐ
LDB1
B - Width
[mm]
M
M - Height
[mm]
M2
M2 - Key width
[mm]
G
Hexagonal head bolt
ⁿ/ₐ
ASW
Spring washer in accordance with DIN 128
ⁿ/ₐ
MS 31/530
MS 31/530
40.000
21.000
51.000
M 20x40
A 20
MS 3072
MS 3072
28.000
15.000
20.000
M 8x16
A 8
MS 30/1000
MS 30/1000
60.000
21.000
51.000
M 20x40
A 20
MS 3080-76
MS 3080-76
28.000
15.000
24.000
M 10x20
A 10
MS 30/600-530
MS 30/600-530
40.000
21.000
34.000
M 16x30
A 16
MS 31/670
MS 31/670
50.000
21.000
66.000
M 20x40
A 20
MS 31/600-560
MS 31/600-560
45.000
21.000
54.000
M 20x40
A 20
MS 3164
MS 3164
24.000
15.000
31.000
M 10x20
A 10
MS 30/500-96
MS 30/500-96
36.000
15.000
28.000
M 12x25
A 12
MS 30/710
MS 30/710
50.000
21.000
39.000
M 16x30
A 16
MS 3056
MS 3056
24.000
12.000
17.500
M 8x16
A 8
MS 31/630
MS 31/630
50.000
21.000
61.000
M 20x40
A 20
MS 3160
MS 3160
24.000
12.000
30.500
M 10x20
A 10
MS 30/800-750
MS 30/800-750
55.000
21.000
39.000
M 16x30
A 16
MS 3060
MS 3060
24.000
12.000
20.500
M 8x16
A 8
MS 31/850
MS 31/850
70.000
21.000
71.000
M 24x50
A 24
MS 3044
MS 3044
20.000
12.000
13.500
M 6x12
A 6
MS 3052-48
MS 3052-48
20.000
12.000
17.500
M 8x16
A 8
MS 30/670
MS 30/670
45.000
21.000
39.000
M 16x30
A 16
MS 3068-64
MS 3068-64
24.000
15.000
21.000
M 8x16
A 8
MS 30/630
MS 30/630
45.000
21.000
34.000
M 16x30
A 16
MS 3092-88
MS 3092-88
32.000
15.000
28.000
M 12x25
A 12
MS 31/500
MS 31/500
40.000
15.000
45.000
M 16x30
A 16
MS 31/710
MS 31/710
55.000
21.000
69.000
M 24x50
A 24
MS 31/800-750
MS 31/800-750
60.000
21.000
70.000
M 24x50
A 24
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表