目錄: SKF
Created: 20.01.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SKF
BCZ 502 - Indexing roller units
SKF
Bearings units and housings
Engineered products
Indexing roller units
Powered by
CAD模型選擇
{skf/bearings_units_and_housings/engineered_products/indexing_roller_units/bcz_502.prj},{NB=SKF_319181/HB2},{DESIGNATION=319181/HB2},{DD=120.000},{D=210.000},{B=114.000},{DD1=157.250},{D1=158.000},{R12=4.000},{R12X=4},{R34=2.7},{R34X=10.00},{BETA=15},{PITCH=156.000},{DW=18.000},{LW=26.000},{LOAD1=369.000},{LOAD1X=550},{LOAD2=520.000},{LOAD2X=915},{LOAD3=60.000},{LOAD3X=106},{FR=290},{F0R=415},{Z=27.000},{II=2.000},{MASS=18.660},{POPULAR=},{DESIGN=index_roll_1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
DESIGNATION
Bearing designation
ⁿ/ₐ
DD
d - Bore diameter
[mm]
D
D - Outside diameter
[mm]
B
B - Overall bearing width
[mm]
LOAD1
C - Basic dynamic load rating
[kN]
LOAD2
C0 - Basic static load rating
[kN]
LOAD3
Pu - Fatigue load limit
[kN]
FR
Fr max. - Maximum dynamic radial loads
[kN]
F0R
F0r max. - Maximum static radial loads
[kN]
SKF_319008 A/HB2
319008 A/HB2
110.000
210.000
110.000
286.000
360.000
40.500
265
380
SKF_BCZ-0087
BCZ-0087
120.000
210.000
114.000
336.000
550.000
64.000
320
455
SKF_319181/HB2
319181/HB2
120.000
210.000
114.000
369.000
520.000
60.000
290
415
SKF_BC2B 320055 A
BC2B 320055 A
140.000
280.000
114.000
682.000
980.000
112.000
560
800
SKF_316977 C
316977 C
140.000
250.000
114.000
528.000
765.000
86.500
335
480
SKF_BNTB 326247/HB1
BNTB 326247/HB1
160.000
250.000
140.000
539.000
830.000
90.000
310
450
SKF_319262 B
319262 B
260.000
320.000
80.000
142.000
240.000
22.800
96.5
137
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表