目錄: SKF
Created: 20.01.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SKF
AHR 004 - Rod ends with a welding shank
SKF
Bearings units and housings
Plain bearings
Rod ends
Powered by
CAD模型選擇
{skf/bearings_units_and_housings/plain_bearings/rod_ends/ahr_004.prj},{NB=SKF_SC 60 ES},{DESIGNATION=SC 60 ES},{DD=60},{DD2=137.0},{B=44},{C1=39.0},{HH2=100},{ALPHA=6},{DDK=80.0},{DD5=72},{DD6=6},{L6=173.0},{L7=73},{L8=4},{R1=1.00},{LOAD1=245.00},{LOAD2=335.00},{K=100},{KM=330},{MASS=4.60},{RODEND=SC 60 ES},{DESIGN=rodend_cylindrical},{POPULAR=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
DESIGNATION
Designation
ⁿ/ₐ
DD
d - Bore diameter
[mm]
DD2
d2 max. - Diameter head
[mm]
B
B - Width inner ring
[mm]
C1
C1 max. - Width head
[mm]
HH2
h2 - Height shank end face - centre rod end eye
[mm]
ALPHA
α- Angle of tilt
[°]
LOAD1
C - Basic dynamic load rating
[kN]
LOAD2
C0 - Basic static load ratings
[kN]
SKF_SCF 35 ES
SCF 35 ES
35
85.0
25
31.0
61
6
80.00
183.00
SKF_SCF 70 ES
SCF 70 ES
70
166.5
49
57.0
115
6
315.00
680.00
SKF_SCF 90 ES
SCF 90 ES
90
228.5
60
67.0
150
5
490.00
1290.00
SKF_SCF 30 ES
SCF 30 ES
30
66.5
22
29.0
51
6
62.00
110.00
SKF_SCF 80 ES
SCF 80 ES
80
182.5
55
62.0
141
6
400.00
750.00
SKF_SCF 25 ES
SCF 25 ES
25
56.5
20
24.0
45
7
48.00
65.50
SKF_SCF 60 ES
SCF 60 ES
60
142.5
44
51.5
100
6
245.00
530.00
SKF_SCF 20 ES
SCF 20 ES
20
51.5
16
20.0
38
9
30.00
63.00
SKF_SCF 45 ES
SCF 45 ES
45
112.0
32
41.5
77
7
127.00
360.00
SKF_SCF 110 ES
SCF 110 ES
110
298.0
70
82.5
185
6
655.00
2200.00
SKF_SCF 40 ES
SCF 40 ES
40
102.0
28
36.5
69
7
100.00
285.00
SKF_SC 60 ES
SC 60 ES
60
137.0
44
39.0
100
6
245.00
335.00
SKF_SC 50 ES
SC 50 ES
50
114.0
35
31.0
88
6
156.00
220.00
SKF_SC 45 ES
SC 45 ES
45
104.0
32
28.0
77
7
127.00
180.00
SKF_SC 40 ES
SC 40 ES
40
94.0
28
24.0
69
7
100.00
134.00
SKF_SCF 100 ES
SCF 100 ES
100
252.5
70
72.0
170
7
610.00
1430.00
SKF_SC 35 ES
SC 35 ES
35
84.0
25
22.0
61
6
80.00
112.00
SKF_SC 25 ES
SC 25 ES
25
65.0
20
18.0
45
7
48.00
73.50
SKF_SC 80 ES
SC 80 ES
80
182.0
55
48.0
141
6
400.00
550.00
SKF_SC 70 ES
SC 70 ES
70
162.0
49
43.0
115
6
315.00
455.00
SKF_SC 30 ES
SC 30 ES
30
75.0
22
20.0
51
6
62.00
96.50
SKF_SCF 50 ES
SCF 50 ES
50
125.5
35
41.5
88
6
156.00
415.00
SKF_SC 20 ES
SC 20 ES
20
54.0
16
13.5
38
9
30.00
46.50
SKF_SCF 120 ES
SCF 120 ES
120
363.0
85
92.5
210
6
950.00
3250.00
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表