目錄: SKF
Created: 20.01.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SKF
BC1 004 - Cylindrical roller bearings, single row, full complement
SKF
Bearings units and housings
Roller bearings
Cylindrical roller bearings
Powered by
CAD模型選擇
{skf/bearings_units_and_housings/roller_bearings/cylindrical_roller_bearings/bc1_004.prj},{NB=SKF_NCF 1864 V},{DESIGNATION=NCF 1864 V},{VAR=CNCF},{DD=320.000},{D=400.000},{B=38.000},{DD1=351.000},{D1=373.000},{E=383.000},{F=341},{SS=3},{PITCH=362.000},{DW=21.000},{LW=21.000},{DDAMIN=331.0},{DDAS=346.0},{DDBMAX=0.0},{DAMAX=389.0},{DBMAX=392.0},{RAMAX=1.5},{RBMAX=1.5},{LOAD1=440.000},{LOAD2=900.000},{LOAD3=80.000},{SPEED1=630},{SPEED2=800},{Z=54.000},{II=1.000},{MASS=10.500},{BEARING=NCF 1864 V},{AA=3.000},{DESIGN=crbnf},{R12A=2.100},{R12AA=2.000},{R34B=1.500},{R34BB=1.500},{POPULAR=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DESIGNATION
Bearing designation
ⁿ/ₐ
VAR
Design variant/feature
ⁿ/ₐ
DD
d - Bore diameter
[mm]
D
D - Outer diameter
[mm]
B
B - Width
[mm]
LOAD1
C - Basic dynamic load rating
[kN]
LOAD2
C0 - Basic static load rating
[kN]
LOAD3
Pu - Fatigue load limit
[kN]
SPEED1
Reference speed
[r/min]
SPEED2
Limiting speed
[r/min]
POPULAR
ⁿ/ₐ
SKF_NCF 3004 CV
NCF 3004 CV
CNCF
20.000
42.000
16.000
28.100
28.500
3.100
8500
10000
Yes
SKF_NCF 3005 CV
NCF 3005 CV
CNCF
25.000
47.000
16.000
31.900
35.500
3.800
7000
9000
SKF_NJG 2305 VH
NJG 2305 VH
CNJG
25.000
62.000
24.000
68.200
68.000
8.500
4500
5600
SKF_NJG 2306 VH
NJG 2306 VH
CNJG
30.000
72.000
27.000
84.200
86.500
11.000
4000
4800
SKF_NCF 3006 CV
NCF 3006 CV
CNCF
30.000
55.000
19.000
39.600
44.000
5.000
6000
7500
Yes
SKF_NCF 3007 CV
NCF 3007 CV
CNCF
35.000
62.000
20.000
48.400
56.000
6.550
5300
6700
SKF_NJG 2308 VH
NJG 2308 VH
CNJG
40.000
90.000
33.000
145.000
156.000
20.000
3000
3600
Yes
SKF_NCF 3008 CV
NCF 3008 CV
CNCF
40.000
68.000
21.000
57.200
69.500
8.150
4800
6000
Yes
SKF_NCF 3009 CV
NCF 3009 CV
CNCF
45.000
75.000
23.000
60.500
78.000
9.150
4300
5300
SKF_NJG 2309 VH
NJG 2309 VH
CNJG
45.000
100.000
36.000
172.000
196.000
25.500
2800
3400
SKF_NCF 3010 CV
NCF 3010 CV
CNCF
50.000
80.000
23.000
76.500
98.000
11.800
4000
5000
Yes
SKF_NCF 3011 CV
NCF 3011 CV
CNCF
55.000
90.000
26.000
105.000
140.000
17.300
3400
4300
SKF_NCF 2912 CV
NCF 2912 CV
CNCF
60.000
85.000
16.000
55.000
80.000
9.150
3600
4500
SKF_NJG 2313 VH
NJG 2313 VH
CNJG
65.000
140.000
48.000
303.000
360.000
46.500
1900
2400
SKF_NCF 2913 CV
NCF 2913 CV
CNCF
65.000
90.000
16.000
58.300
88.000
10.200
3200
4000
SKF_NCF 3013 CV
NCF 3013 CV
CNCF
65.000
100.000
26.000
112.000
163.000
20.000
3000
3800
SKF_NCF 2914 CV
NCF 2914 CV
CNCF
70.000
100.000
19.000
76.500
116.000
13.700
3000
3800
Yes
SKF_NCF 3014 CV
NCF 3014 CV
CNCF
70.000
110.000
30.000
128.000
173.000
22.000
2800
3600
SKF_NCF 3015 CV
NCF 3015 CV
CNCF
75.000
115.000
30.000
134.000
190.000
24.500
2600
3200
SKF_NCF 2915 CV
NCF 2915 CV
CNCF
75.000
105.000
19.000
79.200
125.000
14.600
2800
3600
SKF_NCF 3016 CV
NCF 3016 CV
CNCF
80.000
125.000
34.000
165.000
228.000
29.000
2400
3000
SKF_NCF 2916 CV
NCF 2916 CV
CNCF
80.000
110.000
19.000
80.900
132.000
15.600
2600
3400
Yes
SKF_NCF 3017 CV
NCF 3017 CV
CNCF
85.000
130.000
34.000
172.000
236.000
30.000
2400
3000
SKF_NCF 2917 CV
NCF 2917 CV
CNCF
85.000
120.000
22.000
102.000
166.000
20.000
2600
3200
SKF_NCF 2918 CV
NCF 2918 CV
CNCF
90.000
125.000
22.000
105.000
176.000
20.800
2400
3000
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表