目錄: SKF
Created: 20.01.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SKF
Spacing Washers - Spacing Washers
SKF
Seals
Power transmission seals
Sealing and spacing washers
Spacing washers
Powered by
CAD模型選擇
{skf/seals/power_transmission_seals/sealing_and_spacing_washers/spacing_washers/seals_pt_ssw_sw2.prj},{NB=SKF_ZW 60X68},{DESIGNATION=ZW 60X68},{D1=60.000},{D2=68.000},{B=2.000},{BB=0.800},{MASS=0.0052},{HELP=-2.000},{HELP2=-3.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
DESIGNATION
Designation
ⁿ/ₐ
D1
d1 - Bore diameter
ⁿ/ₐ
D2
d2 - Outside diameter
ⁿ/ₐ
B
B - Width
ⁿ/ₐ
BB
b - Thickness material
ⁿ/ₐ
MASS
Mass
ⁿ/ₐ
SKF_ZW 40X47
ZW 40X47
40.000
47.000
2.000
0.800
0.0031
SKF_ZW 50X62
ZW 50X62
50.000
62.000
2.000
0.800
0.0069
SKF_ZW 42X52
ZW 42X52
42.000
52.000
2.000
0.800
0.0049
SKF_ZW 85X100
ZW 85X100
85.000
100.000
2.000
0.800
0.014
SKF_ZW 12X17
ZW 12X17
12.000
17.000
2.000
0.600
0.0007
SKF_ZW 45X55
ZW 45X55
45.000
55.000
2.000
0.800
0.0052
SKF_ZW 90X110
ZW 90X110
90.000
110.000
2.000
0.800
0.0202
SKF_ZW 15X20
ZW 15X20
15.000
20.000
2.000
0.600
0.0008
SKF_ZW 17X24
ZW 17X24
17.000
24.000
2.000
0.600
0.0013
SKF_ZW 60X68
ZW 60X68
60.000
68.000
2.000
0.800
0.0052
SKF_ZW 20X28
ZW 20X28
20.000
28.000
2.000
0.600
0.0016
SKF_ZW 65X72
ZW 65X72
65.000
72.000
2.000
0.800
0.0049
SKF_ZW 25X32
ZW 25X32
25.000
32.000
2.000
0.600
0.0017
SKF_ZW 68X75
ZW 68X75
68.000
75.000
2.000
0.800
0.0051
SKF_ZW 28X35
ZW 28X35
28.000
35.000
2.000
0.600
0.0018
SKF_ZW 70X80
ZW 70X80
70.000
80.000
2.000
0.800
0.0076
SKF_ZW 30X37
ZW 30X37
30.000
37.000
2.000
0.600
0.0019
SKF_ZW 75X85
ZW 75X85
75.000
85.000
2.000
0.800
0.0081
SKF_ZW 35X42
ZW 35X42
35.000
42.000
2.000
0.600
0.0022
SKF_ZW 80X90
ZW 80X90
80.000
90.000
2.000
0.800
0.0086
SKF_ZW 32X40
ZW 32X40
32.000
40.000
2.000
0.600
0.0024
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表