NSSR Spirawave - Spirawave, Nested
Smalley
nested_spirawave
Powered by
CAD模型選擇
{smalley/nested_spirawave/nssr.prj},{NB=NSSR-0225-L2-H=0.117},{PARTNBR=NSSR-0225-L2},{SHAFT=1.863},{NBROFTURNS=2},{NBROFWAVES=4},{WIRETHICKNESS=0.024},{WIRERADIALWALL=0.148},{FREEHEIGHT=0.193},{WORKHEIGHT=0.117},{BORE=2.250},{MAT=},{HEIGHT=0.117},{GAP=0.380},{LOAD=76.0},{NBROFSHIMS=0.000},{RINGTYPE=Nested Spirawave®}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNBR
Shaft diameter
[Inch]
SHAFT
Shaft diameter
[Inch]
NBROFTURNS
Number of turns
ⁿ/ₐ
NBROFWAVES
Number of waves
[Inch]
WIRETHICKNESS
Wire thickness
[Inch]
WIRERADIALWALL
Radial wall
[Inch]
FREEHEIGHT
Free Height
[Inch]
WORKHEIGHT
Work Height
[Inch]
BORE
Bore diameter
[Inch]
GAP
Free Gap
[Inch]
LOAD
Load
[lbs.]
SPRINGRATE
Spring Rate Ref.
[lbs/in]
NBROFSHIMS
Number of Shims
ⁿ/ₐ
RINGTYPE
Type
ⁿ/ₐ
NSSR-0050-L2
NSSR-0050-L2
0.355
2
3
0.009
0.046
0.079
0.058
0.500
0.110
14.0
667
0.000
Nested Spirawave®
NSSR-0050-L3
NSSR-0050-L3
0.355
3
3
0.009
0.046
0.087
0.066
0.500
0.110
21.5
1024
0.000
Nested Spirawave®
NSSR-0062-L2
NSSR-0062-L2
0.445
2
3
0.010
0.058
0.093
0.058
0.625
0.130
20.0
571
0.000
Nested Spirawave®
NSSR-0062-L3
NSSR-0062-L3
0.445
3
3
0.010
0.058
0.110
0.068
0.625
0.130
30.0
714
0.000
Nested Spirawave®
NSSR-0075-L2
NSSR-0075-L2
0.523
2
3
0.012
0.072
0.115
0.072
0.750
0.150
28.0
651
0.000
Nested Spirawave®
NSSR-0075-L3
NSSR-0075-L3
0.523
3
3
0.012
0.072
0.126
0.082
0.750
0.150
42.0
955
0.000
Nested Spirawave®
NSSR-0087-L2
NSSR-0087-L2
0.625
2
3
0.012
0.094
0.133
0.074
0.875
0.180
32.0
542
0.000
Nested Spirawave®
NSSR-0087-L3
NSSR-0087-L3
0.625
3
3
0.012
0.094
0.140
0.086
0.875
0.180
48.0
889
0.000
Nested Spirawave®
NSSR-0100-L2
NSSR-0100-L2
0.741
2
3
0.012
0.089
0.190
0.074
1.000
0.210
36.0
310
0.000
Nested Spirawave®
NSSR-0100-L3
NSSR-0100-L3
0.741
3
3
0.012
0.089
0.202
0.086
1.000
0.210
54.0
466
0.000
Nested Spirawave®
NSSR-0112-L2
NSSR-0112-L2
0.807
2
3
0.014
0.125
0.164
0.092
1.125
0.230
40.0
556
0.000
Nested Spirawave®
NSSR-0112-L3
NSSR-0112-L3
0.807
3
3
0.014
0.125
0.178
0.106
1.125
0.230
60.0
833
0.000
Nested Spirawave®
NSSR-0125-L2
NSSR-0125-L2
0.921
2
3
0.016
0.133
0.165
0.094
1.250
0.260
44.0
620
0.000
Nested Spirawave®
NSSR-0125-L3
NSSR-0125-L3
0.921
3
3
0.016
0.133
0.181
0.110
1.250
0.260
66.0
930
0.000
Nested Spirawave®
NSSR-0137-L2
NSSR-0137-L2
1.033
2
3
0.016
0.133
0.203
0.094
1.375
0.290
48.0
440
0.000
Nested Spirawave®
NSSR-0137-L3
NSSR-0137-L3
1.033
3
3
0.016
0.133
0.219
0.110
1.375
0.290
72.0
661
0.000
Nested Spirawave®
NSSR-0150-L2
NSSR-0150-L2
1.136
2
3
0.018
0.143
0.197
0.096
1.500
0.320
52.0
515
0.000
Nested Spirawave®
NSSR-0150-L3
NSSR-0150-L3
1.136
3
3
0.018
0.143
0.215
0.114
1.500
0.320
78.0
772
0.000
Nested Spirawave®
NSSR-0162-L2
NSSR-0162-L2
1.249
2
3
0.018
0.143
0.240
0.096
1.625
0.350
56.0
389
0.000
Nested Spirawave®
NSSR-0162-L3
NSSR-0162-L3
1.249
3
3
0.018
0.143
0.258
0.114
1.625
0.350
84.0
583
0.000
Nested Spirawave®
NSSR-0175-L2
NSSR-0175-L2
1.390
2
4
0.018
0.143
0.159
0.096
1.750
0.290
60.0
952
0.000
Nested Spirawave®
NSSR-0175-L3
NSSR-0175-L3
1.390
3
4
0.018
0.143
0.177
0.114
1.750
0.290
90.0
1429
0.000
Nested Spirawave®
NSSR-0187-L2
NSSR-0187-L2
1.507
2
4
0.018
0.143
0.181
0.096
1.875
0.310
64.0
753
0.000
Nested Spirawave®
NSSR-0187-L3
NSSR-0187-L3
1.507
3
4
0.018
0.143
0.199
0.114
1.875
0.310
96.0
1129
0.000
Nested Spirawave®
NSSR-0200-L2
NSSR-0200-L2
1.626
2
4
0.024
0.148
0.162
0.117
2.000
0.330
68.0
1511
0.000
Nested Spirawave®
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
CM Springs - Crest-to-Crest Springs - Metric
Smalley
29.02.2024
NSSB Spirawave - Spirawave, Nested
Smalley
29.02.2024
C Springs - Crest-to-Crest Springs
Smalley
29.02.2024
CS Springs - Crest-to-Crest Springs with Shims
Smalley
29.02.2024
BWW CAP-BWW - 華司墊片 (波浪型 軸承用)
TOHATSU伍全企業股份有限公司
05.05.2023
SSB Overlap Type Springs - Overlap Type Springs - Metric
Smalley
29.02.2024
RW Springs - Wavo Springs
Smalley
11.03.2024
BN 798 - Waved spring washers (DIN 137 B), spring steel, mechanical zinc pl...
Bossard Catalog
31.10.2023
BN 771 - Waved spring lock washers (DIN 128 B), spring steel, mechanical zi...
Bossard Catalog
31.10.2023
DIN 137 A - Wave spring washers
Fabory
13.02.2023
PACK-WVWS - Wave Washers
Misumi
03.06.2021
KGAB,KGABS - 波形彈性墊圈
PRiCi FA
17.10.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表