FSE Rings - External Constant Section Rings
Smalley
SNAP RINGS
Powered by
CAD模型選擇
{smalley/snap_rings/sm_fse.prj},{NB=FSE-0318},{PARTID=9556},{PARTNBR=FSE-0318},{RINGTYPE=External},{DS=sns1},{RS=32657},{GY=15544},{NBROFTURNS=1},{AD=3.187},{MAT=},{GD=3.049},{GDT=(+.000/-.012)},{GW=0.104},{GWT=(+.006/-.000)},{RD=3.016},{DT=(+.000/-.030)},{RT=0.095},{TT=(+/-.003)},{RRW=0.237},{RRWT=(+/-.005)},{CRIMP=No},{UNITS=standard},{GSO=50},{NE=External Constant Section Rings}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNBR
Smally Part Number
ⁿ/ₐ
RINGTYPE
RingType
ⁿ/ₐ
NBROFTURNS
Number of Turns
ⁿ/ₐ
AD
Shaft Diameter
[Inch]
GD
Groove Diameter
[Inch]
GDT
Groove Diameter Tolerance
[Inch]
GW
Groove Width Min
[Inch]
GWT
Groove Width Tolerance
ⁿ/ₐ
RD
Ring Diameter
[Inch]
DT
Diameter Tolerance
[Inch]
RT
Ring Thickness
[Inch]
TT
Thickness Tolerance
[Inch]
RRW
Ring Radial Wall
[Inch]
RRWT
Ring Radial Wall Tolerance
[Inch]
FSE-0050
FSE-0050
External
1
0.500
0.476
(+.000/-.004)
0.043
(+.006/-.000)
0.471
(+.000/-.013)
0.037
(+/-.002)
0.055
(+.003/-.005)
FSE-0056
FSE-0056
External
1
0.562
0.532
(+.000/-.004)
0.043
(+.006/-.000)
0.524
(+.000/-.013)
0.037
(+/-.002)
0.055
(+.003/-.005)
FSE-0062
FSE-0062
External
1
0.625
0.595
(+.000/-.004)
0.043
(+.006/-.000)
0.590
(+.000/-.013)
0.037
(+/-.002)
0.065
(+.003/-.005)
FSE-0068
FSE-0068
External
1
0.687
0.655
(+.000/-.004)
0.043
(+.006/-.000)
0.649
(+.000/-.013)
0.037
(+/-.002)
0.065
(+.003/-.005)
FSE-0075
FSE-0075
External
1
0.750
0.710
(+.000/-.004)
0.051
(+.006/-.000)
0.701
(+.000/-.013)
0.045
(+/-.002)
0.075
(+.003/-.005)
FSE-0081
FSE-0081
External
1
0.812
0.772
(+.000/-.005)
0.051
(+.006/-.000)
0.764
(+.000/-.013)
0.045
(+/-.002)
0.075
(+.003/-.005)
FSE-0087
FSE-0087
External
1
0.875
0.831
(+.000/-.005)
0.051
(+.006/-.000)
0.820
(+.000/-.013)
0.045
(+/-.002)
0.075
(+.003/-.005)
FSE-0093
FSE-0093
External
1
0.937
0.893
(+.000/-.008)
0.051
(+.006/-.000)
0.886
(+.000/-.013)
0.045
(+/-.002)
0.085
(+.003/-.005)
FSE-0100
FSE-0100
External
1
1.000
0.952
(+.000/-.008)
0.051
(+.006/-.000)
0.933
(+.000/-.013)
0.045
(+/-.002)
0.085
(+.003/-.005)
FSE-0106
FSE-0106
External
1
1.062
1.014
(+.000/-.008)
0.051
(+.006/-.000)
1.004
(+.000/-.013)
0.045
(+/-.002)
0.085
(+.003/-.005)
FSE-0112
FSE-0112
External
1
1.125
1.077
(+.000/-.008)
0.063
(+.006/-.000)
1.069
(+.000/-.015)
0.057
(+/-.002)
0.128
(+.003/-.005)
FSE-0118
FSE-0118
External
1
1.187
1.131
(+.000/-.008)
0.063
(+.006/-.000)
1.116
(+.000/-.015)
0.057
(+/-.002)
0.128
(+.003/-.005)
FSE-0125
FSE-0125
External
1
1.250
1.188
(+.000/-.010)
0.063
(+.006/-.000)
1.176
(+.000/-.015)
0.057
(+/-.002)
0.128
(+.003/-.005)
FSE-0131
FSE-0131
External
1
1.312
1.242
(+.000/-.010)
0.063
(+.006/-.000)
1.223
(+.000/-.015)
0.057
(+/-.002)
0.128
(+.003/-.005)
FSE-0137
FSE-0137
External
1
1.375
1.297
(+.000/-.010)
0.063
(+.006/-.000)
1.282
(+.000/-.015)
0.057
(+/-.002)
0.128
(+.003/-.005)
FSE-0143
FSE-0143
External
1
1.437
1.359
(+.000/-.010)
0.073
(+.006/-.000)
1.344
(+.000/-.015)
0.067
(+/-.002)
0.158
(+.003/-.005)
FSE-0150
FSE-0150
External
1
1.500
1.422
(+.000/-.010)
0.073
(+.006/-.000)
1.402
(+.000/-.015)
0.067
(+/-.002)
0.158
(+.003/-.005)
FSE-0156
FSE-0156
External
1
1.562
1.470
(+.000/-.010)
0.073
(+.006/-.000)
1.457
(+.000/-.020)
0.067
(+/-.002)
0.158
(+.003/-.005)
FSE-0162
FSE-0162
External
1
1.625
1.533
(+.000/-.010)
0.073
(+.006/-.000)
1.517
(+.000/-.020)
0.067
(+/-.002)
0.158
(+.003/-.005)
FSE-0168
FSE-0168
External
1
1.687
1.595
(+.000/-.010)
0.073
(+.006/-.000)
1.578
(+.000/-.020)
0.067
(+/-.002)
0.158
(+.003/-.005)
FSE-0175
FSE-0175
External
1
1.750
1.658
(+.000/-.010)
0.073
(+.006/-.000)
1.640
(+.000/-.020)
0.067
(+/-.002)
0.158
(+.003/-.005)
FSE-0181
FSE-0181
External
1
1.812
1.720
(+.000/-.010)
0.073
(+.006/-.000)
1.697
(+.000/-.020)
0.067
(+/-.002)
0.158
(+.003/-.005)
FSE-0187
FSE-0187
External
1
1.875
1.783
(+.000/-.010)
0.073
(+.006/-.000)
1.767
(+.000/-.020)
0.067
(+/-.002)
0.158
(+.003/-.005)
FSE-0193
FSE-0193
External
1
1.937
1.819
(+.000/-.010)
0.085
(+.006/-.000)
1.800
(+.000/-.025)
0.076
(+/-.003)
0.200
(+.004/-.006)
FSE-0200
FSE-0200
External
1
2.000
1.882
(+.000/-.010)
0.085
(+.006/-.000)
1.862
(+.000/-.025)
0.076
(+/-.003)
0.200
(+.004/-.006)
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表