CM Springs - Crest-to-Crest Springs - Metric
Smalley
WAVE SPRINGS
Powered by
CAD模型選擇
{smalley/wave_springs/cresttocrest_spring_mm.prj},{NB=CM25-M4-H=5.89},{PARTNBR=CM25-M4},{BORE=25.000},{SHAFT=19.000},{LOAD=80.000},{WORKHEIGHT=5.890},{FREEHEIGHT=13.260},{NBROFWAVES=3.5},{NBROFTURNS=6},{WIRETHICKNESS=0.30},{WIRERADIALWALL=2.390},{SPRINGTYPE=c},{MAT=},{HEIGHT=5.890},{NBROFSHIMS=0.000},{BOREPILOT=Operate},{UNITS=standard},{NE=Crest-to-Crest® Springs}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNBR
Smalley Part Number
ⁿ/ₐ
BORE
Operates in Bore Diameter
[mm]
SHAFT
Clears Shaft Diameter
[mm]
LOAD
Load
[N]
WORKHEIGHT
Work Height
[mm]
FREEHEIGHT
Free Height Ref.
[mm]
NBROFWAVES
Number of Waves
ⁿ/ₐ
NBROFTURNS
Number of Turns
ⁿ/ₐ
WIRETHICKNESS
Wire Thickness
[mm]
WIRERADIALWALL
Wire Radial Wall
[mm]
SPRINGRATE
Spring Rate Ref.
[N/mm]
SPRINGTYPE
Type of Spring
ⁿ/ₐ
NBROFSHIMS
Number of Shims
ⁿ/ₐ
CM05-L1
CM05-L1
5.000
3.500
5.000
1.140
1.840
2.5
3
0.13
0.460
7.14
c
0.000
CM05-L2
CM05-L2
5.000
3.500
5.000
1.520
2.450
2.5
4
0.13
0.460
5.38
c
0.000
CM05-L3
CM05-L3
5.000
3.500
5.000
1.910
3.060
2.5
5
0.13
0.460
4.35
c
0.000
CM05-L4
CM05-L4
5.000
3.500
5.000
2.260
3.680
2.5
6
0.13
0.460
3.52
c
0.000
CM05-L5
CM05-L5
5.000
3.500
5.000
2.670
4.290
2.5
7
0.13
0.460
3.09
c
0.000
CM05-L6
CM05-L6
5.000
3.500
5.000
3.020
4.900
2.5
8
0.13
0.460
2.66
c
0.000
CM05-L7
CM05-L7
5.000
3.500
5.000
3.430
5.520
2.5
9
0.13
0.460
2.39
c
0.000
CM05-L8
CM05-L8
5.000
3.500
5.000
4.140
6.740
2.5
11
0.13
0.460
1.92
c
0.000
CM05-L9
CM05-L9
5.000
3.500
5.000
4.900
7.970
2.5
13
0.13
0.460
1.63
c
0.000
CM05-M1
CM05-M1
5.000
3.500
10.000
1.140
1.890
2.5
3
0.15
0.460
13.33
c
0.000
CM05-M2
CM05-M2
5.000
3.500
10.000
1.520
2.520
2.5
4
0.15
0.460
10.00
c
0.000
CM05-M3
CM05-M3
5.000
3.500
10.000
1.910
3.150
2.5
5
0.15
0.460
8.06
c
0.000
CM05-M4
CM05-M4
5.000
3.500
10.000
2.260
3.780
2.5
6
0.15
0.460
6.58
c
0.000
CM05-M5
CM05-M5
5.000
3.500
10.000
2.670
4.410
2.5
7
0.15
0.460
5.75
c
0.000
CM05-M6
CM05-M6
5.000
3.500
10.000
3.020
5.040
2.5
8
0.15
0.460
4.95
c
0.000
CM05-M7
CM05-M7
5.000
3.500
10.000
3.430
5.670
2.5
9
0.15
0.460
4.46
c
0.000
CM05-M8
CM05-M8
5.000
3.500
10.000
4.140
6.930
2.5
11
0.15
0.460
3.58
c
0.000
CM05-M9
CM05-M9
5.000
3.500
10.000
4.900
8.190
2.5
13
0.15
0.460
3.04
c
0.000
CM05-L5
CM05-L5
6.000
4.000
6.000
0.610
1.520
2.5
3
0.13
0.510
6.59
c
0.000
CM05-L6
CM05-L6
6.000
4.000
6.000
0.810
2.030
2.5
4
0.13
0.510
4.92
c
0.000
CM05-L7
CM05-L7
6.000
4.000
6.000
1.020
2.540
2.5
5
0.13
0.510
3.95
c
0.000
CM05-L8
CM05-L8
6.000
4.000
6.000
1.220
3.050
2.5
6
0.13
0.510
3.28
c
0.000
CM05-L9
CM05-L9
6.000
4.000
6.000
1.420
3.560
2.5
7
0.13
0.510
2.80
c
0.000
CM06-L1
CM06-L1
6.000
4.000
6.000
0.610
1.520
2.5
3
0.13
0.510
6.59
c
0.000
CM06-L2
CM06-L2
6.000
4.000
6.000
0.810
2.030
2.5
4
0.13
0.510
4.92
c
0.000
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表