CMS Springs - Crest-to-Crest Springs with Shims, Metric
Smalley
WAVE SPRINGS
Powered by
CAD模型選擇
{smalley/wave_springs/cresttocrest_spring_mm_cs.prj},{NB=CMS28-M1-H=4.39},{PARTNBR=CMS28-M1},{FREEHEIGHT=7.240},{MAT=},{WORKHEIGHT=4.390},{SPRINGTYPE=c},{BORE=28},{SHAFT=22},{LOAD=80},{HEIGHT=4.390},{NBROFWAVES=3.5},{NBROFTURNS=3},{WIRETHICKNESS=0.38},{WIRERADIALWALL=2.390},{SPRINGRATE=28.07},{NBROFSHIMS=2},{BOREPILOT=Operate},{UNITS=standard},{NE=Crest-to-Crest® Springs}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNBR
Smalley Part Number
ⁿ/ₐ
FREEHEIGHT
Free Height Ref.
[mm]
WORKHEIGHT
Work Height
[mm]
SPRINGTYPE
Type of Spring
ⁿ/ₐ
BORE
Operates in Bore Diameter
[mm]
SHAFT
Clears Shaft Diameter
[mm]
LOAD
Load
[N]
NBROFWAVES
Number of Waves
ⁿ/ₐ
NBROFTURNS
Number of Turns
ⁿ/ₐ
WIRETHICKNESS
Wire Thickness
[mm]
WIRERADIALWALL
Radial Wall
[mm]
SPRINGRATE
Spring Rate Ref.
[N/mm]
NBROFSHIMS
Number of Shims
ⁿ/ₐ
CMS08-L1
CMS08-L1
2.820
1.700
c
8
5
15
2.5
3
0.20
0.810
13.39
2
CMS08-L2
CMS08-L2
3.760
2.390
c
8
5
15
2.5
4
0.20
0.810
10.95
2
CMS08-L3
CMS08-L3
4.700
2.740
c
8
5
15
2.5
5
0.20
0.810
7.65
2
CMS08-L4
CMS08-L4
5.640
3.560
c
8
5
15
2.5
6
0.20
0.810
7.21
2
CMS08-L5
CMS08-L5
6.580
4.010
c
8
5
15
2.5
7
0.20
0.810
5.84
2
CMS08-L6
CMS08-L6
7.520
4.570
c
8
5
15
2.5
8
0.20
0.810
5.08
2
CMS08-L7
CMS08-L7
8.460
5.260
c
8
5
15
2.5
9
0.20
0.810
4.69
2
CMS08-L8
CMS08-L8
10.340
6.350
c
8
5
15
2.5
11
0.20
0.810
3.76
2
CMS08-L9
CMS08-L9
12.220
7.370
c
8
5
15
2.5
13
0.20
0.810
3.09
2
CMS08-M1
CMS08-M1
2.820
1.780
c
8
5
30
2.5
3
0.25
0.810
28.85
2
CMS08-M2
CMS08-M2
3.760
2.540
c
8
5
30
2.5
4
0.25
0.810
24.59
2
CMS08-M3
CMS08-M3
4.700
3.050
c
8
5
30
2.5
5
0.25
0.810
18.18
2
CMS08-M4
CMS08-M4
5.640
3.810
c
8
5
30
2.5
6
0.25
0.810
16.39
2
CMS08-M5
CMS08-M5
6.580
4.320
c
8
5
30
2.5
7
0.25
0.810
13.27
2
CMS08-M6
CMS08-M6
7.520
4.950
c
8
5
30
2.5
8
0.25
0.810
11.67
2
CMS08-M7
CMS08-M7
8.460
5.590
c
8
5
30
2.5
9
0.25
0.810
10.45
2
CMS08-M8
CMS08-M8
10.340
6.860
c
8
5
30
2.5
11
0.25
0.810
8.62
2
CMS08-M9
CMS08-M9
12.220
7.870
c
8
5
30
2.5
13
0.25
0.810
6.90
2
CMS10-L1
CMS10-L1
3.960
1.910
c
10
7
18
2.5
3
0.20
0.810
8.78
2
CMS10-L2
CMS10-L2
5.280
2.540
c
10
7
18
2.5
4
0.20
0.810
6.57
2
CMS10-L3
CMS10-L3
6.600
3.150
c
10
7
18
2.5
5
0.20
0.810
5.22
2
CMS10-L4
CMS10-L4
7.920
3.780
c
10
7
18
2.5
6
0.20
0.810
4.35
2
CMS10-L5
CMS10-L5
9.250
4.420
c
10
7
18
2.5
7
0.20
0.810
3.73
2
CMS10-L6
CMS10-L6
10.570
5.050
c
10
7
18
2.5
8
0.20
0.810
3.26
2
CMS10-L7
CMS10-L7
11.890
5.690
c
10
7
18
2.5
9
0.20
0.810
2.90
2
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Multiple rotary joint
Metalwork
21.07.2022
WSSB, WSSM, WSSS,WSSA,WSSAB - Metal Washers - Standard Class - T Dimension ...
Misumi
07.06.2021
LHZR, LHFR-N, LHFR, LHFRF, LHFRR, LHFRM, LHFRM-N, LHFRMF, SLHFR, SLHFRS, LH...
Misumi
16.11.2023
CB - Hexagon Socket Head Cap Screws
Misumi
09.09.2019
CB - Hexagon Socket Head Cap Screws
Misumi
09.09.2019
SFJ, SFU, SSFJ, SSFU, PSFJ, PSFU, PSSFJ, PSSFU, RSFJ, RSSFJ, PSFG, PSSFG, S...
Misumi
27.05.2023
C Springs - Crest-to-Crest Springs
Smalley
29.02.2024
SFJ, SFU, SSFJ, SSFU, PSFJ, PSFU, PSSFJ, PSSFU, RSFJ, RSSFJ, PSFG, PSSFG, S...
Misumi
27.05.2023
TA Series : NFPA Aluminum Cylinders
IMI Bimba Products
21.06.2024
CM Springs - Crest-to-Crest Springs - Metric
Smalley
29.02.2024
NEFS6-3030, NEFSB6-3030, NEFSY6-3030, EFS6-3030, EFSB6-3030, HFS6-3030, HFS...
Misumi
16.05.2024
HTPA__S3M060, HTPA__S3M100, HTPA__S3M150, HTPB__S3M060, HTPB__S3M100, HTPB_...
Misumi
13.01.2023
WY, WR, WF, WL, WT, WM, WH, WB - Compression Springs
Misumi
03.06.2021
Multi Wave Washer - Multi Wave Washer
Febrotec
16.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表