LVDH-T-F/FN - Manually Operated Type/Tube Extensions
SMC
bp1_process_valve
LVD High Purity Chemical Valve/Compact Type
Powered by
CAD模型選擇
{smc/bp1_process_valve/lvd/lvdh_t_f_fn_asmtab.prj},{NB=LVDH30-T10-F(0)},{CLASS=(3) Ø8},{CLASSX=3},{SIZE=10},{MATERIAL=-F},{THREAD=0},{A=35.000},{B=35.000},{C=79.500},{D=62.000},{E=17.500},{F=136.000},{G=42.400},{H=17.500},{J=6.000},{K=22.000},{L=50.000},{M=7.000},{N=36.800},{Q=25.000},{S=34.600},{W=87.300},{W1=85.000},{WX1=13.000},{WX2=5.200},{R=9.000},{R1=4.000},{R2=78.300},{C1=-10.500},{C2=90.000},{C3=4.500},{N1=2.150},{Q1=13.000},{X1=25.000},{X2=6.000},{X3=14.060},{Y1=18.500},{Y2=8.000},{Y3=82.000},{Y4=5.600},{BY1=20.000},{BX1=7.500},{CY=-35.640},{JJ=33.000},{PPATH=lvdh_t_f_fn/assembly/lvdh_t_f_fn_asmsbl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
CLASS
Body class
ⁿ/ₐ
LVDH20-T06-F
(2) Ø4
LVDH30-T10-F
(3) Ø8
LVDH40-T12-F
(4) Ø10
LVDH50-T19-F
(5) Ø16
LVDH60-T25-F
(6) Ø22
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表