VCA35 - Direct Operated 2 Port Solenoid Valve for Air / Class 3 for Manifold
SMC
bp1_process_valve
VC Direct operated 2 Port Valve
VCA Direct Operated 2 Port Solenoid Valve for Air
Powered by
CAD模型選擇
{smc/bp1_process_valve/vc/vca/vca35.prj},{NB=VCA35-5G-4-03-Q()},{IDNR=},{MODEL=VCA},{SERIES=Class 3},{PORT=3/8 (10A)},{PN=16.662},{PK=14.950},{FLUID=},{VOLTAGE=5},{ELECTRICAL=G},{POSITION=},{MANUAL=},{ORIFICE=4},{THREAD=},{A=24},{B=50},{C=76},{D=34},{E=14},{F=17},{K=25},{L=19},{M=M5},{MN=5},{MK=4.13},{GQ=30},{GR=48},{CQ=50},{CR=44.0},{DQ=66},{DR=42.0},{DS=54},{TQ=101},{TR=44.0},{TS=71},{TU=91.5},{B1=15.0},{AB1=33},{AB2=33},{B2=9},{B3=10},{AX=23},{BX=22},{M1=3.5},{M2=18.5},{M3=9},{M4=1.3},{BA=48},{BB=56},{BC=36},{BD=44},{BH=5.5},{BJ=7}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
SERIES
Series
ⁿ/ₐ
PORT
Port size
ⁿ/ₐ
VCA35-5G-4-03-Q()
Class 3
3/8 (10A)
VCA35-5G-4-04-Q()
Class 3
1/2 (15A)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表