VCA45 - Direct Operated 2 Port Solenoid Valve for Air / Class 4 for Manifold
SMC
bp1_process_valve
VC Direct operated 2 Port Valve
VCA Direct Operated 2 Port Solenoid Valve for Air
Powered by
CAD模型選擇
{smc/bp1_process_valve/vc/vca/vca45.prj},{NB=VCA45-5G-5-04-Q()},{IDNR=},{MODEL=VCA},{SERIES=Class 4},{PORT=1/2 (15A)},{PN=20.955},{PK=18.630},{FLUID=},{VOLTAGE=5},{ELECTRICAL=G},{POSITION=},{MANUAL=},{ORIFICE=5},{THREAD=},{A=30},{B=60},{C=86},{D=40},{E=15},{F=20},{K=30},{L=23},{M=M5},{MN=5},{MK=4.13},{GQ=32},{GR=56},{CQ=52},{CR=53.0},{DQ=69},{DR=51.0},{DS=57},{TQ=104},{TR=53.0},{TS=74},{TU=101.0},{B1=15.5},{AB1=39},{AB2=39},{B2=MIN},{B3=11},{AX=26},{BX=32},{M1=8.7},{M2=22.0},{M3=9},{M4=1.3},{BA=50},{BB=62},{BC=38},{BD=50},{BH=5.5},{BJ=7}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
SERIES
Series
ⁿ/ₐ
PORT
Port size
ⁿ/ₐ
VCA45-5G-5-04-Q()
Class 4
1/2 (15A)
VCA45-5G-5-06-Q()
Class 4
3/4 (20A)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表