VX21/22/23 0 RESIN - Direct Operated 2 Port Solenoid Valve (for Air Resin Material)
SMC
bp1_process_valve
VX 2/3 Port Valve for FLuid Control
VX21-22-23 New Direct Operated 2 Port Solenoid Valve
Powered by
CAD模型選擇
{smc/bp1_process_valve/vx/new_vx21-22-23/vx21_22_23_resin.prj},{NB=VX210HA},{B=53.5},{B1=29},{C=65.5},{D=30},{E=13.5},{F=20.0},{U=45},{U1=22.5},{W=22},{X=52},{X1=26.0},{Y=30},{R1=13.0},{R2=1},{R3=13.0},{R4=1},{R5=12.33},{R6=2.9},{R7=4.00},{R8=7},{R9=1.0},{R10=1.46},{R11=1.47},{L1=9.5},{L2=2.0},{L3=14.8},{L4=11.22},{L5=5.72},{L6=21.0},{L7=1.83},{L8=1.63},{L9=2.0},{L10=13.4},{L11=37.28},{L12=16.2},{L13=24.2},{L14=44.5},{L15=18.7},{L16=1.0},{L17=0.85},{L18=18.7},{L19=13.73},{L20=13.99},{L21=16.24},{L22=11.3},{L23=14.05},{L24=29.0},{L25=2.3},{L26=4.0},{L27=5.65},{L28=0.0},{L29=0.00},{L30=23.7},{L31=0.0},{L32=7.6},{L33=0.68},{L34=19.5},{L35=3.65},{L36=25},{L37=14.29},{L38=27.1},{L39=29.1},{L40=0.00},{L41=0.00},{BODY=H},{LEAD=A},{SPECIAL=},{OTHERS=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
SIZE
Size-Valve type
ⁿ/ₐ
P
One-touch fitting
ⁿ/ₐ
B
[mm]
B1
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
U
[mm]
U1
[mm]
W
[mm]
X
[mm]
X1
[mm]
Y
[mm]
Q
[mm]
R
[mm]
S
[mm]
T
[mm]
VX210HA
1-Single unit N.C.
C6,C8
53.5
29
65.5
30
13.5
20.0
45
22.5
22
52
26.0
30
27.0
42.5
0.0
0.0
VX220HA
2-Single unit N.C.
C8,C10
66.0
36
76.5
35
15.0
22.0
53
26.5
27
62
31.0
35
29.5
51.0
0.0
0.0
VX230HA
3-Single unit N.C.
C10,C12
68.0
37
84.0
40
16.5
24.5
58
29.0
31
67
33.5
40
32.0
56.5
0.0
0.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表