CG5S CG - Pivot Bracket
SMC
bp2_specialty_cylinder
CG5S Stainless Steel Cylinder
Accessories
Powered by
CAD模型選擇
{smc/bp2_specialty_cylinder/cg5s/accessories/cg5s_bracket.prj},{NB=CG-E032SUS_40},{MODEL=CG-E032SUS},{BORE=40},{CD=10 -0.040/-0.076},{CDD=10},{CX=24},{LD=7},{LE=11},{LF=4},{LG=22},{LH=40},{LL=38.4},{LP=29},{LT=4},{LV=70.5},{LX=56},{LY=40},{PN=CD-E03SUS},{D=9.6},{M=1.55},{T=1.15},{RT=Type C 10 for axis},{JR1=5},{JR2=5.96},{LH1=6.00},{LH2=1.0},{LV1=0.49},{LV2=7.65},{LV3=10},{R1=4},{R2=3},{RO=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
MODEL
Part no.
ⁿ/ₐ
BORE
Applicable bore size
[mm]
CD
Retaining ring
ⁿ/ₐ
CX
[mm]
LD
[mm]
LE
[mm]
LF
[mm]
LG
[mm]
LH
[mm]
LL
[mm]
LP
[mm]
LT
[mm]
LV
[mm]
LX
[mm]
LY
[mm]
PN
Part no.
ⁿ/ₐ
D
[mm]
M
[mm]
T
[mm]
RT
Applicable retaining ring
ⁿ/ₐ
R2
[mm]
CG-E020SUS
CG-E020SUS
20
8 -0.040/-0.076
16
7
9
2
14
30
27.6
21
3
56.5
42
30
CD-E02SUS
7.6
1.50
0.90
Type C 8 for axis
2
CG-E020SUS
CG-E020SUS
25
8 -0.040/-0.076
16
7
9
2
14
30
27.6
21
3
56.5
42
30
CD-E02SUS
7.6
1.50
0.90
Type C 8 for axis
2
CG-E032SUS
CG-E032SUS
32
10 -0.040/-0.076
24
7
11
4
22
40
38.4
29
4
70.5
56
40
CD-E03SUS
9.6
1.55
1.15
Type C 10 for axis
3
CG-E032SUS
CG-E032SUS
40
10 -0.040/-0.076
24
7
11
4
22
40
38.4
29
4
70.5
56
40
CD-E03SUS
9.6
1.55
1.15
Type C 10 for axis
3
CG-E050SUS
CG-E050SUS
50
14 -0.050/-0.093
40
12
15
5
25
50
59.6
35
6
106.5
84
50
CD-E05SUS
13.4
2.05
1.15
Type C 14 for axis
4
CG-E050SUS
CG-E050SUS
63
14 -0.050/-0.093
40
12
15
5
25
50
59.6
35
6
106.5
84
50
CD-E05SUS
13.4
2.05
1.15
Type C 14 for axis
4
CG-E080SUS
CG-E080SUS
80
22 -0.065/-0.117
60
14
23
6
40
80
87.2
57
9
144.5
120
80
CD-E08SUS
21.0
2.55
1.35
Type C 22 for axis
5
CG-E080SUS
CG-E080SUS
100
22 -0.065/-0.117
60
14
23
6
40
80
87.2
57
9
144.5
120
80
CD-E08SUS
21.0
2.55
1.35
Type C 22 for axis
5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表