CG5S Y - Double Knuckle Joint
SMC
bp2_specialty_cylinder
CG5S Stainless Steel Cylinder
Accessories
Powered by
CAD模型選擇
{smc/bp2_specialty_cylinder/cg5s/accessories/cg5s_double_joint.prj},{NB=Y-G04SUS_40},{MODEL=Y-G04SUS},{BORE=40},{A=42},{A1=16.0},{E1=22},{L=41.6},{L1=30},{MM=M14x1.5},{MMRA=14},{MMRP=1.50},{NDH10=10 +0.058/0},{ND=10},{NX=18 +0.5/+0.3},{NXX=18},{NZ=36},{R1=12.0},{U1=14.0},{PN=IY-G04SUS},{D=9.6},{LL=36.2},{M=1.55},{T=1.15},{JR1=5},{JR2=5.96},{LH1=6.00},{LV1=0.49},{LV2=7.65}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
MODEL
Part no.
ⁿ/ₐ
BORE
Applicable bore size
[mm]
A
[mm]
A1
[mm]
E1
[mm]
L
[mm]
L1
[mm]
MM
ⁿ/ₐ
NDH10
ⁿ/ₐ
NX
ⁿ/ₐ
NZ
[mm]
R1
[mm]
U1
[mm]
PN
Applicable pin no.
ⁿ/ₐ
Y-G02SUS
Y-G02SUS
20
34
8.5
16
21.0
25
M8x1.25
8 +0.058/0
8 +0.4/+0.2
16
10.3
11.5
IY-G02SUS
Y-G03SUS
Y-G03SUS
25
41
10.5
20
25.6
30
M10x1.25
10 +0.058/0
10 +0.4/+0.2
20
12.8
14.0
IY-G03SUS
Y-G03SUS
Y-G03SUS
32
41
10.5
20
25.6
30
M10x1.25
10 +0.058/0
10 +0.4/+0.2
20
12.8
14.0
IY-G03SUS
Y-G04SUS
Y-G04SUS
40
42
16.0
22
41.6
30
M14x1.5
10 +0.058/0
18 +0.5/+0.3
36
12.0
14.0
IY-G04SUS
Y-G05SUS
Y-G05SUS
50
56
20.0
25
50.6
40
M18x1.5
14 +0.070/0
22 +0.5/+0.3
44
16.0
20.0
IY-G05SUS
Y-G05SUS
Y-G05SUS
63
56
20.0
25
50.6
40
M18x1.5
14 +0.070/0
22 +0.5/+0.3
44
16.0
20.0
IY-G05SUS
Y-G08SUS
Y-G08SUS
80
71
23.0
35
64.0
50
M22x1.5
18 +0.070/0
28 +0.5/+0.3
56
21.0
27.0
IY-G08SUS
Y-G10SUS
Y-G10SUS
100
79
24.0
40
72.0
55
M26x1.5
22 +0.084/0
32 +0.5/+0.3
64
24.0
31.0
IY-G10SUS
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表