CG5S I - Single Knuckle Joint
SMC
bp2_specialty_cylinder
CG5S Stainless Steel Cylinder
Accessories
Powered by
CAD模型選擇
{smc/bp2_specialty_cylinder/cg5s/accessories/cg5s_single_joint.prj},{NB=I-G04SUS_40},{MODEL=I-G04SUS},{BORE=40},{A=42},{A1=14.0},{E1=22},{L1=30},{MM=M14x1.5},{MMRA=14},{MMRP=1.50},{NDH10=10 +0.058/0},{ND=10},{NX=18 -0.3/-0.5},{NXX=18},{R1=12.0},{U1=14.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
MODEL
Part no.
ⁿ/ₐ
BORE
Applicable bore size
[mm]
A
[mm]
A1
[mm]
E1
[mm]
L1
[mm]
MM
ⁿ/ₐ
NDH10
ⁿ/ₐ
NX
ⁿ/ₐ
R1
[mm]
U1
[mm]
I-G02SUS
I-G02SUS
20
34
8.5
16
25
M8x1.25
8 +0.058/0
8 -0.2/-0.4
10.3
11.5
I-G03SUS
I-G03SUS
25
41
10.5
20
30
M10x1.25
10 +0.058/0
10 -0.2/-0.4
12.8
14.0
I-G03SUS
I-G03SUS
32
41
10.5
20
30
M10x1.25
10 +0.058/0
10 -0.2/-0.4
12.8
14.0
I-G04SUS
I-G04SUS
40
42
14.0
22
30
M14x1.5
10 +0.058/0
18 -0.3/-0.5
12.0
14.0
I-G05SUS
I-G05SUS
50
56
18.0
28
40
M18x1.5
14 +0.070/0
22 -0.3/-0.5
16.0
20.0
I-G05SUS
I-G05SUS
63
56
18.0
28
40
M18x1.5
14 +0.070/0
22 -0.3/-0.5
16.0
20.0
I-G08SUS
I-G08SUS
80
71
21.0
38
50
M22x1.5
18 +0.070/0
28 -0.3/-0.5
21.0
27.0
I-G10SUS
I-G10SUS
100
79
21.0
45
55
M26x1.5
22 +0.084/0
32 -0.3/-0.5
24.0
31.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表