ES - Angled Rear Clevis
SMC
bp2_standard_air_cylinder
C95 ISO Cylinder
Accessories
Powered by
CAD模型選擇
{smc/bp2_standard_air_cylinder/c95/accessories/es.prj},{NB=ES5050},{IDNR=},{BORE=50},{D3=15},{CN=16},{S5=9.0},{K1=50},{K2=65},{I2=10.5},{G1=33},{G2=30},{G3=45},{EN=21},{EU=15.0},{CH=45},{H6=12},{ER=20},{DK=28.5},{NR=5050}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
BORE
for cylinder bore size
[mm]
D3
[mm]
CN
CN H7
[mm]
S5
[mm]
K1
[mm]
K2
[mm]
I2
[mm]
G1
[mm]
G2
[mm]
G3
[mm]
EN
[mm]
EU
[mm]
CH
[mm]
H6
[mm]
ER
[mm]
ORDER
ⁿ/ₐ
ES5032
32
11
10
6.6
38
51
8.5
21
18
31
14
10.5
32
10
15
ES5032
ES5040
40
11
12
6.6
41
54
8.5
24
22
35
16
12.0
36
10
18
ES5040
ES5050
50
15
16
9.0
50
65
10.5
33
30
45
21
15.0
45
12
20
ES5050
ES5063
63
15
16
9.0
52
67
10.5
37
35
50
21
15.0
50
12
23
ES5063
ES5080
80
18
20
11.0
66
86
11.5
47
40
60
25
18.0
63
14
27
ES5080
ES5100
100
18
20
11.0
76
96
12.5
55
50
70
25
18.0
71
15
30
ES5100
ES5125
125
20
30
13.5
94
124
17.0
70
60
90
37
25.0
90
20
40
ES5125
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表