CM2 Y - Double Knuckle Joint
SMC
bp2_standard_air_cylinder
CLM2 Fine Lock Cylinder
Accessories
Powered by
CAD模型選擇
{smc/bp2_standard_air_cylinder/clm2/accessories/cm2_y.prj},{NB=CM2_Y-020B},{MODEL=Y-020B},{BORE=20},{A=46},{A1=16},{E1=20},{L=25.0},{L1=36},{MM=M8x1.25},{MM1=8},{MM2=1.25},{ND=9},{NX=9 +0.2/+0.1},{NX1=9},{NZ=18},{R1=5.0},{U1=14},{PINMODEL=CDP-1},{SIZE=C-9 type for pivot},{DD=9},{D=8.6},{LL=19.20},{M=1.75},{T=1.15}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
MODEL
Model
ⁿ/ₐ
BORE
Applicable cylinder bore size
[mm]
A
[mm]
A1
[mm]
E1
[mm]
L
[mm]
L1
[mm]
MM
[mm]
ND
[mm]
NX
[mm]
NZ
[mm]
R1
[mm]
U1
[mm]
PINMODEL
Model of applicable pin
[mm]
SIZE
Size of snap ring/slit pin
[mm]
Y-020B
Y-020B
20
46
16
20
25.0
36
M8x1.25
9
9 +0.2/+0.1
18
5.0
14
CDP-1
C-9 type for pivot
Y-032B
Y-032B
25,32
48
18
20
25.0
38
M10x1.25
9
9 +0.2/+0.1
18
5.0
14
CDP-1
C-9 type for pivot
Y-040B
Y-040B
40
69
22
24
49.7
55
M14x1.5
12
16 +0.3/+0.1
38
13.0
20
CDP-3
3x18L
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表