CLS NT - Rod End Nut
SMC
bp2_standard_air_cylinder
CLS Cylinder with Lock/Double Acting Single Rod
Accessories
Powered by
CAD模型選擇
{smc/bp2_standard_air_cylinder/cls/accessories/cls_nut.prj},{NB=NT-16_CLS},{MODEL=NT-16},{BORE=160},{D=M36 x 1.5},{RAD=36},{RPD=1.5},{H=21},{B=55},{C=63.5},{D1=53}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
MODEL
Model
ⁿ/ₐ
BORE
Applicable bore size
ⁿ/ₐ
D
ⁿ/ₐ
H
[mm]
B
[mm]
C
[mm]
D1
[mm]
NT-12_CLS
NT-12
125/140
M30 x 1.5
18
46
53.1
44
NT-16_CLS
NT-16
160
M36 x 1.5
21
55
63.5
53
NT-18_CLS
NT-18
180
M40 x 1.5
23
60
69.3
57
NT-20_CLS
NT-20
200
M45 x 1.5
27
70
80.8
67
NT-25_CLS
NT-25
250
M56 x 2
34
85
98.1
82
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表