CA2 I - Single Knuckle Joint
SMC
bp2_standard_air_cylinder
CNA2 Cylinder With Lock
Accessories
Powered by
CAD模型選擇
{smc/bp2_standard_air_cylinder/cna2/accessories/i_joint.prj},{NB=I-05A},{ORDERNO=I-05A},{BORE=50 / 63},{A=74},{A1=27},{E1=28},{L1=60},{MM=M18 x 1.5},{MMN=18},{R1=15.5},{U1=20},{ND=12 +0.070 / 0},{NDN=12.04},{NX=16 -0.1/-0.3},{NXN=15.8}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
ORDERNO
Order number
ⁿ/ₐ
BORE
Bore
[mm]
A
[mm]
A1
[mm]
E1
[mm]
L1
[mm]
MM
[mm]
R1
[mm]
U1
[mm]
ND
[mm]
NX
[mm]
I-04A
I-04A
40
69
22
24
55
M14 x 1.5
15.5
20
12 +0.070 / 0
16 -0.1/-0.3
I-05A
I-05A
50 / 63
74
27
28
60
M18 x 1.5
15.5
20
12 +0.070 / 0
16 -0.1/-0.3
I-08A
I-08A
80
91
37
36
71
M22 x 1.5
22.5
26
18 +0.070 / 0
28 -0.1/-0.3
I-10A
I-10A
100
105
37
40
83
M26 x 1.5
24.5
28
20 +0.084 / 0
30 -0.1/-0.3
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
CNA2/CDNA2 - Cylinder With Lock Double Acting, Single Rod
SMC
28.09.2023
Centre support - V - Accessories
IMI Norgren
10.01.2024
CA2-S - Trunnion bracket
SMC
27.10.2020
VV2CA2 - Direct Operated 2 Port Solenoid Valve for Air / Class 2 / Manifold
SMC
28.09.2023
CBA1-1-2500-1980-500 - Precast sleeper
RISUMDHAO
04.07.2023
AB-CBB - CBB rear hinge(CBB)
CHANTO AIR HYDRAULICS
17.08.2023
I - I Type Single Knuckle Joint
SMC
27.10.2020
CBE-30-3030 - 30中心孔6.8系列铝型材--连接件-压铸角铝30B系列
A&T-3D Gallery
24.04.2024
H-PAF_ _,L-PAF_ _ - 304 Stainless Steel Configurable Plates
Misumi
16.09.2022
SHW-CAN (GK)
LM Systems
03.04.2024
CBE-20-2020 - 20系列连接件-压铸角铝
A&T-3D Gallery
24.04.2024
CM1 - Masking plate
CKD
13.07.2023
CM2_CM-F - Flange
SMC
24.04.2023
CM-D - Double Clevis For Series 25A
SMC
24.04.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表