CP95-X1439 - ISO Cylinder/Standard: Double Acting ISO 6431 / related VDMA 24562 / Auto switch mounting groove: T-slot type
SMC
bp2_standard_air_cylinder
CP95 ISO Cylinder Double Acting
Powered by
CAD模型選擇
{smc/bp2_standard_air_cylinder/cp95/cp95-x1439.prj},{NB=CP95B50-25-X1439(0)},{IDNR=},{MODEL=CP95},{BORE=50},{MAGNET=},{MOUNTING=B},{STROKE=25},{POS=0},{AUTOSWITCH=},{LEAD=},{NUMBER=},{STROKEMAX=1000},{ET=29.0},{A=32},{B=65},{C=46.5},{D=20},{E=40},{F=24},{G=15.5},{H=69},{MB=5},{J=M8},{JN=8},{JK=6.65},{K=8.0},{KA=16},{MM=M16 x 1.5},{MMN=16},{MMK=13.55},{MMD=1.50},{N=31.5},{P=G1/4},{PN=13.157},{PK=11.45},{S=106},{V=10.5},{W=5.0},{ZZ=179},{E1=68},{R=45},{W1=25},{MF=12},{ZF=155},{FB=9},{CD=12},{EB=80},{L=15},{XD=170},{UB=60},{CB=32},{EW=32},{MR=12},{TR=45},{AO=12},{AT=5},{XA=175},{SA=170},{AH=45},{AB=9},{TF=90},{UF=110},{E2=70},{AA=8.0},{AC=13.0},{AD=12.0},{AE=25.0},{AF=32.0},{AG=6.0},{AI=31.5},{AJ=12.0},{AK=22.2},{AL=7.8}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
BORE
Bore size
[mm]
ET
Effective thread
[mm]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
E e11
[mm]
F
[mm]
G
[mm]
H
[mm]
MB
[mm]
J
ⁿ/ₐ
K
[mm]
KA
[mm]
MM
ⁿ/ₐ
MMD
ⁿ/ₐ
N
[mm]
P
ⁿ/ₐ
S
[mm]
V
[mm]
W
[mm]
ZZ
[mm]
E1
[mm]
R
[mm]
W1
[mm]
MF
[mm]
ZF
[mm]
FB
[mm]
CD
[mm]
EB
[mm]
L
[mm]
XD
[mm]
UB
[mm]
CB
[mm]
EW
[mm]
MR
[mm]
TR
[mm]
AO
[mm]
AT
[mm]
XA
[mm]
SA
[mm]
AH
[mm]
AB
[mm]
TF
[mm]
UF
[mm]
E2
[mm]
ORDER
ⁿ/ₐ
CP95B32-25-X1439
32
19.5
22
46
32.5
12
30
15
13.0
48
4
M6
6.0
10
M10 x 1.25
1.25
27.0
G1/8
94
6.5
4.0
146
48
32
16
10
130
7
10
65
12
142
45
26
26
10
32
10
4
144
142
32
7
64
79
50
CP95B32-25-X1439
CP95B40-25-X1439
40
21.0
24
52
38.0
16
35
17
14.0
54
4
M6
6.5
13
M12 x 1.5
1.50
27.0
G1/4
105
9.0
4.0
163
55
36
20
10
145
9
12
75
15
160
52
28
28
12
36
11
4
165
161
36
9
72
90
55
CP95B40-25-X1439
CP95B50-25-X1439
50
29.0
32
65
46.5
20
40
24
15.5
69
5
M8
8.0
16
M16 x 1.5
1.50
31.5
G1/4
106
10.5
5.0
179
68
45
25
12
155
9
12
80
15
170
60
32
32
12
45
12
5
175
170
45
9
90
110
70
CP95B50-25-X1439
CP95B63-25-X1439
63
29.0
32
75
56.5
20
45
24
16.5
69
5
M8
8.0
16
M16 x 1.5
1.50
31.5
G3/8
121
12.0
9.0
194
80
50
25
12
170
9
16
90
20
190
70
40
40
16
50
12
5
190
185
50
9
100
120
80
CP95B63-25-X1439
CP95B80-25-X1439
80
37.0
40
95
72.0
25
45
30
19.0
86
5
M10
10.0
21
M20 x 1.5
1.50
38.0
G3/8
128
14.0
11.5
218
100
63
30
16
190
12
16
110
20
210
90
50
50
16
63
14
6
215
210
63
12
126
153
100
CP95B80-25-X1439
CP95B100-25-X1439
100
37.0
40
114
89.0
30
55
32
19.0
91
5
M10
10.0
21
M20 x 1.5
1.50
38.0
G1/2
138
15.0
17.0
233
120
75
35
16
205
14
20
140
25
230
110
60
60
20
75
16
6
230
220
71
14
150
178
120
CP95B100-25-X1439
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
CP95-X1439 (Assembly) - ISO Cylinder/Standard: Double Acting ISO 6431 / rel...
SMC
28.09.2023
GKM - Piston rod clevis
SMC
27.10.2020
KJ - Piston rod ball joint
SMC
27.10.2020
D - Rear double clevis D
SMC
29.10.2020
C - Rear single clevis C
SMC
27.10.2020
E - Counter pivot E
SMC
27.10.2020
CP96S/CP96SD - ISO Cylinder:Standard Double Acting,Single/Double Rod
SMC
04.04.2022
MB1 (Assembly) - Square Tube Type Air Cylinder / Double Acting / Single Ro...
SMC
28.09.2023
CQ2-Z/CDQ2-Z - Compact Cylinder/Standard: Double Acting Single Rod
SMC
28.09.2023
Series 422-BAJ - Tangential-flow full cone nozzles
Lechler
03.11.2023
Series 090013 - 090 - Bayonet quick release system
Lechler
03.11.2023
CP96S_C/CP96SD_C - ISO Cylinder:Standard Double Acting,Single/Double Rod
SMC
23.03.2022
JA - Floating Joint
SMC
29.10.2020
C95N (Assembly) - ISO Cylinder with lock unit : Double Acting
SMC
26.09.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表