CQU S JOINT - Single Knuckle Joint
SMC
bp2_standard_air_cylinder
CQU Compact Cylinder: Plate Type Double Acting, Single Rod
Accessories
Powered by
CAD模型選擇
{smc/bp2_standard_air_cylinder/cqu/accessories/cqu_i_joint.prj},{NB=I-G02_CQU},{MODEL=I-G02},{SIZE=20,25},{A1=8.5},{E1=16},{L1=25},{MM=M8x1.25},{MMA=8},{ND=8 +0.058/0},{ND1=8},{NL=9},{NO=20.5},{NX=8},{R1=10.3},{U1=11.5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
MODEL
Model
ⁿ/ₐ
SIZE
Size
ⁿ/ₐ
A1
[mm]
E1
[mm]
L1
[mm]
MM
ⁿ/ₐ
ND
ⁿ/ₐ
NL
[mm]
NO
[mm]
NX
[mm]
R1
[mm]
U1
[mm]
I-G02
I-G02
20,25
8.5
16
25
M8x1.25
8 +0.058/0
9
20.5
8
10.3
11.5
I-MU03
I-MU03
32,40
12.0
18
31
M12x1.25
10 +0.058/0
10
24.0
11
10.0
14.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表