I - Single Knuckle Joint
SMC
bp2_standard_air_cylinder
MB1 Square Tube Type Air Cylinder
Accessories
Powered by
CAD模型選擇
{smc/bp2_standard_air_cylinder/mb1/accessories/i.prj},{NB=I-05M},{IDNR=},{MODEL=I-05M},{BORE=50},{A=64},{A1=24},{E1=28},{L1=50},{MM=M18 X 1.5},{MMN=18},{MMK=15.29},{R1=16.5},{U1=24},{ND=14},{NX=20}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
BORE
Bore size
[mm]
A
[mm]
A1
[mm]
E1
[mm]
L1
[mm]
MM
ⁿ/ₐ
R1
[mm]
U1
[mm]
ND
[mm]
NX
NX -0.1 / -0.3
[mm]
I-03M
32
40
14
20
30
M10 X 1.25
12.0
16
10
14
I-04M
40
50
19
22
40
M14 X 1.5
12.5
19
10
14
I-05M
50
64
24
28
50
M18 X 1.5
16.5
24
14
20
I-05M
63
64
24
28
50
M18 X 1.5
16.5
24
14
20
I-08M
80
80
26
40
60
M22 X 1.5
23.5
34
22
30
I-10M
100
80
26
40
60
M26 X 1.5
23.5
34
22
30
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表