MB I - I Type Single Knuckle Joint
SMC
bp2_standard_air_cylinder
MNB Cylinder With Lock
Accessories
Powered by
CAD模型選擇
{smc/bp2_standard_air_cylinder/mnb/accessories/i_joint.prj},{NB=I-05M_50},{MODEL=I-05M},{BORE=50},{A=64},{A1=24},{E1=28},{L1=50},{MM=M18x1.5},{MRA=18},{MRP=1.50},{R1=16.1},{U1=24},{ND=14 +0.070/0},{NDN=14},{NX=20 -0.1/-0.3},{NXN=20}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
MODEL
Model
ⁿ/ₐ
BORE
Bore size
[mm]
A
[mm]
A1
[mm]
E1
[mm]
L1
[mm]
MM
ⁿ/ₐ
R1
[mm]
U1
[mm]
ND
[mm]
NX
ⁿ/ₐ
I-03M
I-03M
32
40
14
20
30
M10x1.25
12.0
16
10 +0.058/0
14 -0.1/-0.3
I-04M
I-04M
40
50
19
22
40
M14x1.5
12.5
19
10 +0.058/0
14 -0.1/-0.3
I-05M
I-05M
50
64
24
28
50
M18x1.5
16.1
24
14 +0.070/0
20 -0.1/-0.3
I-05M
I-05M
63
64
24
28
50
M18x1.5
16.1
24
14 +0.070/0
20 -0.1/-0.3
I-08M
I-08M
80
80
26
40
60
M22x1.5
23.5
34
22 +0.084/0
30 -0.1/-0.3
I-10M
I-10M
100
80
26
40
60
M26x1.5
23.5
34
22 +0.084/0
30 -0.1/-0.3
I-12M
I-12M
125
119
36
46
92
M27x2
28.5
34
25 +0.084/0
32 -0.1/-0.3
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表