CQ2 YU - Joint
SMC
bp2_standard_air_cylinder
RLQ Compact Cylinder with Air Cushion and Lock
Accessories
Powered by
CAD模型選擇
{smc/bp2_standard_air_cylinder/rlq/accessories/yu-cq2.prj},{NB=YU-05(CQ2)},{ORDERNO=YU-05},{BORE=50 , 63},{UA=17},{C=13},{SD1=19.8},{SD2=18},{H=M10 x 1.5},{HN=10},{HP=1.50},{K=10},{L=7},{UT=6},{MASS=40}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
ORDERNO
Order number
ⁿ/ₐ
BORE
Bore size
[mm]
UA
[mm]
C
[mm]
SD1
d1
[mm]
SD2
d2
[mm]
H
[mm]
K
[mm]
L
[mm]
UT
[mm]
MASS
Mass
[g]
YU-03
YU-03
32 , 40
17
11
15.8
14
M8 x 1.25
8
7
6
25
YU-05
YU-05
50 , 63
17
13
19.8
18
M10 x 1.5
10
7
6
40
YU-08
YU-08
80
22
20
24.8
23
M16 x 2
13
9
8
90
YU-10
YU-10
100
26
26
29.8
28
M20 x 2.5
14
11
10
160
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表