RQ NT - Rod End Nut
SMC
bp2_standard_air_cylinder
RQ Compact Cylinder With Air Cushion
Accessories
Powered by
CAD模型選擇
{smc/bp2_standard_air_cylinder/rq/accessories/rq_nut.prj},{NB=NT-04(32,40)_RQ},{MODEL=NT-04},{BORE=32,40},{COM=Please be sure to refer to the catalog as it depends on the actuator model.},{DD=M14x1.5},{DRA=14},{DRP=1.50},{H=8},{B=22},{C=25.4},{D=21}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
MODEL
Model
ⁿ/ₐ
BORE
Bore size
ⁿ/ₐ
COM
Comment
ⁿ/ₐ
DD
[mm]
H
[mm]
B
[mm]
C
[mm]
NT-02
NT-02
20
Please be sure to refer t...
M8x1.25
5
13
15.0
NT-03
NT-03
25
Please be sure to refer t...
M10x1.25
6
17
19.6
NT-04
NT-04
32,40
Please be sure to refer t...
M14x1.5
8
22
25.4
NT-05
NT-05
50,63
Please be sure to refer t...
M18x1.5
11
27
31.2
NT-08
NT-08
80
Please be sure to refer t...
M22x1.5
13
32
37.0
NT-10
NT-10
100
Please be sure to refer t...
M26x1.5
16
41
47.3
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表