MHSH3-A - 3 Finger Parallel Style air Gripper with through holes / Center Pusher Assembly
SMC
bp3_air_gripper
MHS Parallel Style Air Gripper/2 Finger,3 Finger,4 Finger
Powered by
CAD模型選擇
{smc/bp3_air_gripper/mhs/mhsh3-a.prj},{NB=MHSH3-A40DA},{BORE=40},{AA=66},{AC=9},{AD=17.5},{AE=39.5},{BA=62},{BB=62.5},{BC=72},{BD=37},{CA=10.5},{CB=19.0},{DC=36.0},{DO=40.0},{EC=15.0},{EO=19.0},{FX=26},{G=45.0},{I=7},{J=21},{K=9},{NA=16},{NB2=8},{O=4.5},{PN=5.00},{PK=4.13},{Q=12},{R=52},{XH=52.0},{SB=8.0},{TB=8},{WA1=42},{ZA1=10},{L1=3},{M=2},{SA=4.2},{SC=8.0},{TAN=4},{TAK=3.24},{UAN=5},{UAK=4.13},{UB=10},{VA1=4},{VB=4},{WB=2.0},{YAN=4},{YAK=3.24},{YB=8},{ZB=11.4},{ZC=9},{AF1=36},{AF2=21},{AG2=0},{AG1=27},{AH=12},{AJ=9},{BE=38},{BF1=40},{BG=61.5},{UCN=5},{UCK=4.13},{UD=10},{UE=5.5},{WC1=24},{WD=1.5},{ZD=10},{ZE=8},{ZF=21},{ZG=16},{ZHN=5},{ZHK=4.13},{ZI=10},{ZJ=4.5},{PUSHER=A},{PUSHERPOS=16},{AUTOSWITCH=},{LEAD=},{NUMBER=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
BORE
Bore size
[mm]
AA
[mm]
AC
[mm]
AD
[mm]
AE
[mm]
BA
[mm]
BB
[mm]
BC
[mm]
BD
[mm]
CA
[mm]
CB
[mm]
DC
[mm]
DO
[mm]
EC
[mm]
EO
[mm]
FX
[mm]
G
[mm]
I
[mm]
J
[mm]
K
[mm]
NA
[mm]
NB1
[mm]
O
[mm]
P
ⁿ/ₐ
Q
[mm]
R
[mm]
SB
[mm]
TB
[mm]
WA
[mm]
ZA
[mm]
L
[mm]
M
[mm]
SA
[mm]
SC
[mm]
TA
ⁿ/ₐ
UA
ⁿ/ₐ
UB
[mm]
VA
[mm]
VB
[mm]
WB
[mm]
YA
ⁿ/ₐ
YB
[mm]
ZB
[mm]
ZC
[mm]
AF
[mm]
AG
[mm]
AH
[mm]
AJ
[mm]
BE
[mm]
BF
[mm]
BG
[mm]
UC
ⁿ/ₐ
UD
[mm]
UE
[mm]
WC
[mm]
WD
[mm]
ZD
[mm]
ZE
[mm]
ZF
[mm]
ZG
[mm]
ZH
ⁿ/ₐ
ZI
[mm]
ZJ
[mm]
AI
[mm]
AD1
[mm]
HA
[mm]
HB
[mm]
CC
[mm]
MHSH3-A32DA
32
63
9
15.5
38.5
54
54.5
62
36
9.5
19.0
31.5
35.5
11.5
15.5
22
43.5
6
20
9
14
8h9 0/-0.036
4.5
M5
11
44
8.0
8
34H9 +0.062/0
6H10 +0.048/0
2H9 +0.025/0
2
4.2
8.0
M4
M5 x 0.8
10
4H9 +0.030/0
4
2.0
M4 x 0.7
8
7.4
9
35
26
9
9
30
32h9 0/-0.062
53.5
M5
10
5.5
20 +0.1/0
1.5
6
5
20
15
M3
6
3.5
54
24
76
65
9.5
MHSH3-A40DA
40
66
9
17.5
39.5
62
62.5
72
37
10.5
19.0
36.0
40.0
15.0
19.0
26
45.0
7
21
9
16
8h9 0/-0.036
4.5
M5
12
52
8.0
8
42H9 +0.062/0
10H10 +0.058/0
3H9 +0.025/0
2
4.2
8.0
M4
M5 x 0.8
10
4H9 +0.030/0
4
2.0
M4 x 0.7
8
11.4
9
36
27
12
9
38
40h9 0/-0.062
61.5
M5
10
5.5
24 +0.1/0
1.5
10
8
21
16
M5
10
4.5
57
26
86
75
13.5
MHSH3-A50DA
50
80
10
21.0
49.0
74
74.5
84
46
11.5
26.5
42.0
48.0
18.0
24.0
32
55.5
9
24
10
18
10h9 0/-0.036
5.0
M5
14
63
9.5
10
52H9 +0.074/0
12H10 +0.070/0
4H9 +0.025/0
2
5.1
9.5
M5
M6 x 1
12
5H9 +0.030/0
5
2.0
M5 x 0.8
10
13.4
10
44
33
15
11
48
50h9 0/-0.062
73.5
M6
12
6.6
32 +0.1/0
1.5
12
10
28
18
M6
12
5.0
70
31
103
88
17.5
MHSH3-A63DA
63
91
12
26.0
53.0
92
92.5
102
50
13.0
28.0
51.0
59.0
23.0
31.0
40
61.0
11
28
11
24
12h9 0/-0.043
5.5
M5
17
78
11.0
10
65H9 +0.074/0
16H10 +0.070/0
6H9 +0.025/0
3
6.6
11.0
M5
M8 x 1.25
16
6H9 +0.030/0
6
2.5
M6 x 1
12
17.4
12
48
35
18
13
58
60h9 0/-0.074
91.5
M8
16
8.6
42 +0.1/0
2.0
16
14
32
22
M8
16
7.0
79
37
125
106
20.0
MHSH3-A80DA
80
108
15
31.5
61.5
112
112.5
125
57
14.0
31.0
63.0
73.0
31.0
41.0
50
72.0
12
32
12
28
14h9 0/-0.043
6.0
Rc1/8
20
98
11.0
12
82H9 +0.087/0
20H10 +0.084/0
8H9 +0.025/0
4
6.6
11.0
M6
M8 x 1.25
16
6H9 +0.030/0
6
3.0
M6 x 1
12
21.4
15
58
45
20
13
68
70h9 0/-0.074
111.5
M8
16
8.6
52 +0.1/0
2.0
20
17
41
26
M10
20
8.0
93
46
158
130
25.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表