AS 2 1FS - Speed Controller With Indicator/Elbow Type (Sealant)
SMC
bp3_flow_control_equipment
AS-FS Speed Controller with Indicator
Powered by
CAD模型選擇
{smc/bp3_flow_control_equipment/as-fs_new/as_2_1fs_asmtab.prj},{NB=AS2201FS-02-10},{GUI=AS22*1FS*-*02-10*},{CONTROL=0},{SCALE=},{THREAD=},{SEAL=},{OMSC=},{D=10.0},{T=1/4},{H1=17},{H2=17.5},{D1=15.9},{D3=13.0},{L1=26.9},{L21=36.2},{L22=36.3},{L3=22.60},{L4=49.70},{A=44.20},{M=15.6},{W1=21.5},{W2=24.0},{X=7.8},{Y=16.2},{PORT=10},{PPATH=as_2_1fs/assembly/as_2_1fs_asmsbl.prj},{MASS1=25},{MASS2=26}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
GUI
ⁿ/ₐ
MODEL
Model
ⁿ/ₐ
D
[mm]
T
ⁿ/ₐ
H
[mm]
D1
[mm]
D3
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
A
[mm]
M
[mm]
W1
[mm]
W2
[mm]
X
[mm]
Y
[mm]
CNSMASSEXACT
Mass
[g]
AS2201FS-01-23
AS22*1FS*-*01-23*
AS2201FS-01-23
3.2
1/8
13.0
7.2
12.0
19.1
26.2
19.10
43.90
40.80
13.3
20.0
21.5
6.5
15.0
13
AS2201FS-01-04
AS22*1FS*-*01-04*
AS2201FS-01-04
4.0
1/8
13.0
8.2
12.0
19.1
26.2
19.10
43.90
40.80
13.3
20.0
21.5
6.5
15.0
13
AS2201FS-01-06
AS22*1FS*-*01-06*
AS2201FS-01-06
6.0
1/8
13.0
10.4
12.0
19.1
26.2
19.10
43.90
40.80
13.3
20.0
21.5
6.5
15.0
14
AS2201FS-01-08
AS22*1FS*-*01-08*
AS2201FS-01-08
8.0
1/8
13.0
13.2
12.0
22.4
29.5
19.10
43.90
40.80
14.2
20.0
21.5
6.5
15.0
15
AS2201FS-01-10
AS22*1FS*-*01-10*
AS2201FS-01-10
10.0
1/8
13.0
15.9
12.0
25.3
32.4
18.05
43.90
40.80
15.6
20.0
21.5
6.5
15.0
16
AS2201FS-02-23
AS22*1FS*-*02-23*
AS2201FS-02-23
3.2
1/4
17.0
7.2
13.0
20.9
30.2
22.60
49.70
44.20
13.3
21.5
24.0
7.8
16.2
23
AS2201FS-02-04
AS22*1FS*-*02-04*
AS2201FS-02-04
4.0
1/4
17.0
8.2
13.0
20.9
30.2
22.60
49.70
44.20
13.3
21.5
24.0
7.8
16.2
23
AS2201FS-02-06
AS22*1FS*-*02-06*
AS2201FS-02-06
6.0
1/4
17.0
10.4
13.0
23.4
32.7
22.60
49.70
44.20
13.3
21.5
24.0
7.8
16.2
23
AS2201FS-02-08
AS22*1FS*-*02-08*
AS2201FS-02-08
8.0
1/4
17.0
13.2
13.0
23.9
33.2
22.60
49.70
44.20
14.2
21.5
24.0
7.8
16.2
24
AS2201FS-02-10
AS22*1FS*-*02-10*
AS2201FS-02-10
10.0
1/4
17.0
15.9
13.0
26.9
36.2
22.60
49.70
44.20
15.6
21.5
24.0
7.8
16.2
25
AS3201FS-02-06
AS32*1FS*-*02-06*
AS3201FS-02-06
6.0
1/4
19.0
10.4
16.6
21.8
32.1
36.40
63.10
57.90
13.3
24.5
28.5
9.3
19.2
47
AS3201FS-02-08
AS32*1FS*-*02-08*
AS3201FS-02-08
8.0
1/4
19.0
13.2
16.6
22.7
33.0
36.40
63.10
57.90
14.2
24.5
28.5
9.3
19.2
47
AS3201FS-02-10
AS32*1FS*-*02-10*
AS3201FS-02-10
10.0
1/4
19.0
15.9
16.6
26.7
37.0
35.65
63.10
57.90
15.6
24.5
28.5
9.3
19.2
38
AS3201FS-02-12
AS32*1FS*-*02-12*
AS3201FS-02-12
12.0
1/4
19.0
18.5
16.6
29.7
40.0
34.50
63.10
57.90
17.0
24.5
28.5
9.3
19.2
50
AS3201FS-03-06
AS32*1FS*-*03-06*
AS3201FS-03-06
6.0
3/8
19.0
10.4
16.6
21.8
32.1
28.70
55.40
50.20
13.3
24.5
28.5
9.3
19.2
38
AS3201FS-03-08
AS32*1FS*-*03-08*
AS3201FS-03-08
8.0
3/8
19.0
13.2
16.6
22.7
33.0
28.70
55.40
50.20
14.2
24.5
28.5
9.3
19.2
38
AS3201FS-03-10
AS32*1FS*-*03-10*
AS3201FS-03-10
10.0
3/8
19.0
15.9
16.6
26.7
37.0
28.00
55.40
50.20
15.6
24.5
28.5
9.3
19.2
29
AS3201FS-03-12
AS32*1FS*-*03-12*
AS3201FS-03-12
12.0
3/8
19.0
18.5
16.6
29.7
40.0
26.80
55.40
50.20
17.0
24.5
28.5
9.3
19.2
41
AS4201FS-04-10
AS42*1FS*-*04-10*
AS4201FS-04-10
10.0
1/2
24.0
15.9
18.8
27.4
40.3
36.20
64.10
57.00
15.6
26.0
29.0
10.0
19.0
62
AS4201FS-04-12
AS42*1FS*-*04-12*
AS4201FS-04-12
12.0
1/2
24.0
18.5
18.8
30.8
43.7
35.10
64.10
57.00
17.0
26.0
29.0
10.0
19.0
64
AS4201FS-04-16
AS42*1FS*-*04-16*
AS4201FS-04-16
16.0
1/2
24.0
23.8
18.8
34.8
47.7
32.70
64.10
57.00
20.6
26.0
29.0
10.0
19.0
68
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表