AS 3 1FS - Speed Controller With Indicator/Universal Type(Sealant)
SMC
bp3_flow_control_equipment
AS-FS Speed Controller with Indicator
Powered by
CAD模型選擇
{smc/bp3_flow_control_equipment/as-fs_new/as_3_1fs_asmtab.prj},{NB=AS3301FS1-02-06},{GUI=AS33*1FS1-*02-06*},{CONTROL=0},{THREAD=},{SEAL=},{OMSC=},{D=6.0},{T=1/4},{H1=19},{H2=19.0},{D1=11.2},{D2=12.9},{D3=16.6},{L1=20.2},{L2=36.0},{L3=21.4},{L4=57.8},{L5=63.1},{A=57.90},{M=13.3},{W1=24.5},{W2=28.5},{X=9.3},{Y=19.2},{CNSMASSEXACT=49},{PORT=06},{PPATH=as_3_1fs/assembly/as_3_1fs_asmsbl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
GUI
ⁿ/ₐ
MODEL
Model
ⁿ/ₐ
D
[mm]
T
ⁿ/ₐ
H
[mm]
D1
[mm]
D2
[mm]
D3
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
A
[mm]
M
[mm]
W1
[mm]
Y
[mm]
CNSMASSEXACT
Mass
[g]
AS2301FS1-01-23
AS23*1FS1-*01-23*
AS2301FS1-01-23
3.2
1/8
13.0
7.2
9.6
12.0
13.3
24.0
17.5
36.0
43.9
40.80
13.3
20.0
15.0
14
AS2301FS1-01-04
AS23*1FS1-*01-04*
AS2301FS1-01-04
4.0
1/8
13.0
8.2
9.6
12.0
13.9
25.1
17.5
36.0
43.9
40.80
13.3
20.0
15.0
14
AS2301FS1-01-06
AS23*1FS1-*01-06*
AS2301FS1-01-06
6.0
1/8
13.0
10.4
9.6
12.0
13.9
26.2
20.4
38.8
43.9
40.80
13.3
20.0
15.0
15
AS2301FS1-01-08
AS23*1FS1-*01-08*
AS2301FS1-01-08
8.0
1/8
13.0
13.2
10.2
12.0
16.4
30.1
21.5
40.0
43.9
40.80
14.2
20.0
15.0
16
AS2301FS1-02-04
AS23*1FS1-*02-04*
AS2301FS1-02-04
4.0
1/4
17.0
8.2
9.6
13.0
16.5
29.9
17.5
40.1
49.7
44.20
13.3
21.5
16.2
24
AS2301FS1-02-06
AS23*1FS1-*02-06*
AS2301FS1-02-06
6.0
1/4
17.0
10.4
12.9
13.0
19.0
33.8
21.4
43.9
49.7
44.20
14.2
21.5
16.2
26
AS2301FS1-02-08
AS23*1FS1-*02-08*
AS2301FS1-02-08
8.0
1/4
17.0
13.2
12.9
13.0
19.0
34.9
23.5
46.0
49.7
44.20
15.6
21.5
16.2
27
AS2301FS1-02-10
AS23*1FS1-*02-10*
AS2301FS1-02-10
10.0
1/4
17.0
15.9
12.9
13.0
20.9
38.1
24.7
47.3
49.7
44.20
17.0
21.5
16.2
28
AS3301FS1-02-06
AS33*1FS1-*02-06*
AS3301FS1-02-06
6.0
1/4
19.0
11.2
12.9
16.6
20.2
36.0
21.4
57.8
63.1
57.90
13.3
24.5
19.2
49
AS3301FS1-02-08
AS33*1FS1-*02-08*
AS3301FS1-02-08
8.0
1/4
19.0
13.2
12.9
16.6
20.2
37.1
23.5
59.9
63.1
57.90
14.2
24.5
19.2
50
AS3301FS1-02-10
AS33*1FS1-*02-10*
AS3301FS1-02-10
10.0
1/4
19.0
15.9
17.4
16.6
23.0
41.2
26.1
62.5
63.1
57.90
15.6
24.5
19.2
53
AS3301FS1-02-12
AS33*1FS1-*02-12*
AS3301FS1-02-12
12.0
1/4
19.0
18.5
17.4
16.6
23.0
42.5
28.3
64.7
63.1
57.90
17.0
24.5
19.2
55
AS3301FS1-03-06
AS33*1FS1-*03-06*
AS3301FS1-03-06
6.0
3/8
19.0
10.4
12.9
16.6
20.2
36.0
21.4
50.1
55.4
50.20
13.3
24.5
19.2
41
AS3301FS1-03-08
AS33*1FS1-*03-08*
AS3301FS1-03-08
8.0
3/8
19.0
13.2
12.9
16.6
20.2
37.1
23.5
52.2
55.4
50.20
14.2
24.5
19.2
42
AS3301FS1-03-10
AS33*1FS1-*03-10*
AS3301FS1-03-10
10.0
3/8
19.0
15.9
17.4
16.6
23.0
41.2
26.1
54.8
55.4
50.20
15.6
24.5
19.2
45
AS3301FS1-03-12
AS33*1FS1-*03-12*
AS3301FS1-03-12
12.0
3/8
19.0
18.5
17.4
16.6
23.0
42.5
28.3
57.0
55.4
50.20
17.0
24.5
19.2
47
AS4301FS1-04-10
AS43*1FS1-*04-10*
AS4301FS1-04-10
10.0
1/2
24.0
15.9
17.4
18.8
25.6
46.4
26.1
61.2
64.1
57.00
15.6
26.0
19.0
69
AS4301FS1-04-12
AS43*1FS1-*04-12*
AS4301FS1-04-12
12.0
1/2
24.0
18.5
21.0
18.8
26.2
48.3
28.3
63.4
64.1
57.00
17.0
26.0
19.0
72
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表