ASP-X352 - Speed controller with pilot check valve
SMC
bp3_flow_control_equipment
With Pilot Check Valve
Powered by
CAD模型選擇
{smc/bp3_flow_control_equipment/asp/asp-x352.prj},{NB=ASP430F-U02-08-X352},{MODEL=ASP430F-U02-08-X352},{TYP=2},{T1=Uni 1/4},{T2=G1/4},{OD=8},{TN=13.157},{A1=63.6},{A2=10.4},{A3=23.0},{D1=15.2},{D2=18.5},{H=58.0},{H1=21.0},{L1=17.9},{L2=46.4},{L3=28.2},{L4=36.7 (Max. 41.7)},{L5=70.4},{L6=41.7},{M=18.7},{T=34.7}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
T1
ⁿ/ₐ
T2
ⁿ/ₐ
OD
Tube O.D.
ⁿ/ₐ
A1
ⁿ/ₐ
A2
ⁿ/ₐ
A3
ⁿ/ₐ
D1
ⁿ/ₐ
D2
ⁿ/ₐ
H
ⁿ/ₐ
H1
ⁿ/ₐ
L1
ⁿ/ₐ
L2
ⁿ/ₐ
L3
ⁿ/ₐ
L4
ⁿ/ₐ
L5
ⁿ/ₐ
L6
ⁿ/ₐ
M
ⁿ/ₐ
T
ⁿ/ₐ
ASP330F-U01-06-X352
Uni 1/8
G1/8
6
45.7
9.4
16.1
11.6
14.2
45.5
14.0
14.0
38.4
22.9
36.4 (Max. 39.6)
51.1
29.3
13.7
26.9
ASP430F-U02-08-X352
Uni 1/4
G1/4
8
63.6
10.4
23.0
15.2
18.5
58.0
21.0
17.9
46.4
28.2
36.7 (Max. 41.7)
70.4
41.7
18.7
34.7
ASP530F-U03-10-X352
Uni 3/8
G3/8
10
70.5
13.2
25.0
18.5
23.0
66.1
24.0
23.1
54.1
32.6
41.9 (Max. 46.9)
77.9
44.0
20.8
43.9
ASP630F-U04-12-X352
Uni 1/2
G1/2
12
79.4
18.7
29.8
20.9
28.6
80.3
24.0
25.9
66.0
34.3
57.3 (Max. 64.8)
87.5
52.2
21.8
50.7
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
ASP_30F - Speed Controller With Pilot Check Valve
SMC
02.11.2023
MGPM-Z/MGPL-Z/MGPA-Z - Compact Guide Cylinder/Standard type
SMC
08.08.2023
ASP_30F - Speed Controller With Pilot Check Valve
SMC Corporation
26.06.2024
KQ2U-G - Branch (Sealant)
SMC Corporation
22.03.2024
KQ2Y-G - Male Run Tee (Sealant)
SMC Corporation
22.03.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表