TMH - Holder for Speed Controller
SMC
bp4_air_line_equipment
fittings_and_tubing
Accessories
Powered by
CAD模型選擇
{smc/bp4_air_line_equipment/fittings_and_tubing/accessories/tmh.prj},{NB=TMH-12},{IDNR=},{MODEL=TMH-12},{TUBE=ø12},{CONTROLLER=AS3001F,AS4001F},{D1=21.2},{D2=4.3},{H1=9.5},{H2=9.6},{H3=14.0},{H4=14.0},{H5=28.0},{L1=14.2},{L2=14.6},{L3=34.0},{AA=1.5},{AB=22.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
TUBE
Applicable tubing
ⁿ/ₐ
CONTROLLER
Applicable speed controllers
ⁿ/ₐ
D1
[mm]
D2
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
H4
[mm]
H5
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
TMH-23J
ø3.2
AS1001F
8.5
3.3
4.5
4.6
7.5
6.0
12.0
7.2
6.6
18.0
TMH-04J
ø4
AS1001F,AS2001F
9.4
3.3
4.5
4.6
7.5
6.0
12.0
7.2
6.6
18.0
TMH-06J
ø6
AS1001F,AS2001F
11.7
3.3
6.3
6.4
9.3
7.7
15.4
8.5
8.3
21.0
TMH-06
ø6
AS2051F,AS3001F
13.1
4.3
7.1
7.2
11.0
10.0
20.0
11.0
10.6
26.5
TMH-08
ø8
AS2051F,AS3001F
15.5
4.3
7.1
7.2
11.0
10.0
20.0
11.0
10.6
26.5
TMH-10
ø10
AS3001F,AS4001F
18.8
4.3
9.5
9.6
14.0
14.0
28.0
14.2
14.6
34.0
TMH-12
ø12
AS3001F,AS4001F
21.2
4.3
9.5
9.6
14.0
14.0
28.0
14.2
14.6
34.0
TMH-01J
ø1/8"
AS1001F
8.5
3.3
4.5
4.6
7.5
6.0
12.0
7.2
6.6
18.0
TMH-03J
ø5/32"
AS1001F,AS2001F
9.4
3.3
4.5
4.6
7.5
6.0
12.0
7.2
6.6
18.0
TMH-05
ø3/16"
AS1001F,AS2001F,AS2051F
11.7
3.3
6.3
6.4
9.3
7.7
15.4
8.5
8.3
21.0
TMH-07J
ø1/4"
AS1001F
12.1
3.3
6.3
6.4
9.3
7.7
15.4
8.5
8.3
21.0
TMH-07
ø1/4"
AS2001F,AS2051F,AS3001F
13.5
4.3
7.1
7.2
11.0
10.0
20.0
11.0
10.6
26.5
TMH-09
ø5/16"
AS2051F,AS3001F
15.5
4.3
7.1
7.2
11.0
10.0
20.0
11.0
10.6
26.5
TMH-11
ø3/8"
AS3001F,AS4001F
18.2
4.3
9.5
9.6
14.0
14.0
28.0
14.2
14.6
34.0
TMH-13
ø1/2"
AS4001F
22.0
4.3
9.5
9.6
14.0
14.0
28.0
14.2
14.6
34.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表