KBE - Bulkhead Female Connector
SMC
bp4_air_line_equipment
fittings_and_tubing
KB Piping Module
Powered by
CAD模型選擇
{smc/bp4_air_line_equipment/fittings_and_tubing/kb/kbe_asmtab.prj},{NB=KBE2-08},{MODEL=KBE2-08},{OD=8},{T=M16x1},{H1=17},{H2=19},{D=17.6},{L=39.0},{A1=15.5},{A2=35.5},{M=18.5},{CNSMASSEXACT=29.5},{AA1=6.700},{AA2=12.100},{A3=3.500},{A4=1.000},{A5=16.800},{A6=17.600},{A7=7.100},{A8=5.800},{HL=7.800},{PPATH=kbe/assembly/kbe_asmsbl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
MODEL
Model
ⁿ/ₐ
OD
Applicable tubing O.D.
[mm]
T
Connection thread
ⁿ/ₐ
H1
[mm]
H2
Width across flats
[mm]
D
[mm]
L
[mm]
A1
[mm]
A2
[mm]
M
[mm]
CNSMASSEXACT
Mass
[g]
KBE1-04
KBE1-04
4
M12x1
14
14
13.6
34.5
15.0
31.5
16.0
17.9
KBE1-06
KBE1-06
6
M14x1
17
17
13.6
35.5
15.5
32.0
17.0
27.0
KBE2-06
KBE2-06
6
M14x1
17
17
17.6
37.5
17.0
33.5
17.0
26.0
KBE2-08
KBE2-08
8
M16x1
17
19
17.6
39.0
15.5
35.5
18.5
29.5
KBE2-10
KBE2-10
10
M20x1
22
24
17.6
41.5
15.5
38.0
21.0
57.5
KBE3-08
KBE3-08
8
M16x1
22
19
25.2
43.5
19.5
39.5
18.5
51.6
KBE3-10
KBE3-10
10
M20x1
22
24
25.2
45.0
18.5
41.0
21.0
63.0
KBE3-12
KBE3-12
12
M22x1
24
27
25.2
46.0
18.5
42.0
22.0
83.4
KBE4-12
KBE4-12
12
M22x1
24
27
27.0
44.0
16.5
40.0
22.0
66.6
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表